(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eagle Wagon (Urethane Casters)

Eagle Wagon (Urethane Casters)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 7,958.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EGW-662U-W
EGW-662U-YG
EGW-672U-W
EGW-672U-YG
EGW-763U-W
EGW-763U-YG
EGW-773U-W
EGW-773U-YG SALE
EGW-963U-W
EGW-963U-YG
EGW-973U-W
EGW-973U-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Amount Of Content

฿ 7,958.10

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 600 White - 450-1799 2 11990(11.99kg) Swivel type (with stopper) 75 mm (2 pcs), Fixed Type 75 mm (2 pcs) 1 unit

฿ 7,958.10

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 Young Green 4989999310283 474-9294 2 11990(11.99kg) Swivel type (with stopper) 75 mm (2 pcs), Fixed Type 75 mm (2 pcs) 1 unit

฿ 8,543.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 750 500 600 White - 450-1837 2 14840(14.84kg) Swivel type (with stopper) 75 mm (2 pcs), Fixed Type 75 mm (2 pcs) 1 unit

฿ 8,543.00

STEEL WAGONS 1 Piece(s) 14 Day(s) 750 500 600 Young Green 4989999310290 474-9308 2 14840(14.84kg) Swivel type (with stopper) 75 mm (2 pcs), Fixed Type 75 mm (2 pcs) 1 unit

฿ 10,695.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 740 White - 450-1951 3 16300(16.30kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

฿ 10,231.67

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 4989999310306 474-9316 3 16300(16.30kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

฿ 11,606.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White - 450-2086 3 20500(20.50kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

฿ 13,963.00

฿ 12,844.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 4989999310313 474-9324 3 20500(20.50kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

฿ 10,942.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White - 450-2213 3 17100(17.10kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

฿ 10,942.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 4989999310320 474-9332 3 17100(17.10kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

฿ 11,853.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White - 450-2396 3 21300(21.30kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

฿ 11,853.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 Young Green 4989999310337 474-9341 3 21300(21.30kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    250
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    120
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Specifications
    Product Registered Patent No. 4866138
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Spill Preventer Height(mm)
    40
  • Shelf Board / Prop Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

Multipurpose angle type wagon developed to improve workability.
[Features]
· Caster with double lock style which locks the axle with the wheel.
· Shelf boards can be used on both sides as dish types or flat types.
· Shelf frame has a solid finish and a unique shape.
· Choosing a plate type caster gives greater strength than screw-in type casters.
· Materials - main body: steel, caster fittings: steel, wheels: urethane.
[Applications]
· Ideal as a mobile wagon in factories and offices.
· For temporary placement of tool holders, products, and goods during line work, picking work, or transportation inside factories.

Part Number
EGW-662U-W
EGW-662U-YG
EGW-672U-W
EGW-672U-YG
EGW-763U-W
EGW-763U-YG
EGW-773U-W
EGW-773U-YG SALE
EGW-963U-W
EGW-963U-YG
EGW-973U-W
EGW-973U-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Amount Of Content

฿ 7,958.10

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 600 White - 450-1799 2 11990(11.99kg) Swivel type (with stopper) 75 mm (2 pcs), Fixed Type 75 mm (2 pcs) 1 unit

฿ 7,958.10

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 Young Green 4989999310283 474-9294 2 11990(11.99kg) Swivel type (with stopper) 75 mm (2 pcs), Fixed Type 75 mm (2 pcs) 1 unit

฿ 8,543.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 750 500 600 White - 450-1837 2 14840(14.84kg) Swivel type (with stopper) 75 mm (2 pcs), Fixed Type 75 mm (2 pcs) 1 unit

฿ 8,543.00

STEEL WAGONS 1 Piece(s) 14 Day(s) 750 500 600 Young Green 4989999310290 474-9308 2 14840(14.84kg) Swivel type (with stopper) 75 mm (2 pcs), Fixed Type 75 mm (2 pcs) 1 unit

฿ 10,695.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 740 White - 450-1951 3 16300(16.30kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

฿ 10,231.67

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 4989999310306 474-9316 3 16300(16.30kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

฿ 11,606.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White - 450-2086 3 20500(20.50kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

฿ 13,963.00

฿ 12,844.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 4989999310313 474-9324 3 20500(20.50kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

฿ 10,942.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White - 450-2213 3 17100(17.10kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

฿ 10,942.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 4989999310320 474-9332 3 17100(17.10kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

฿ 11,853.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White - 450-2396 3 21300(21.30kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

฿ 11,853.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 Young Green 4989999310337 474-9341 3 21300(21.30kg) Swivel type (with stopper) 100 mm (2 pcs), Fixed Type 100 mm (2 pcs) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A double lock specification caster which locks the axle with the wheel.

Specification

●Max Load Weight(kg/piece):250
●Equal Load Capacity(kg/stage):120
●Number of Stages(stage):3
●Caster: Flexible Type(with double stopper) 100mm(2 pieces) Fixed Type 100mm(2 pieces)

Materials

●Main Body: Steel 
●Caster Brackets: Steel 
●Wheel: Urethane