(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Birdie Wagon (Urethane Double Casters)

Birdie Wagon (Urethane Double Casters)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,819.99 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BDW-662D-W
BDW-662D-YG
BDW-672D-W
BDW-672D-YG
BDW-763D-W
BDW-763D-YG
BDW-773D-W
BDW-773D-YG
BDW-963D-W
BDW-963D-YG
BDW-973D-W
BDW-973D-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Amount Of Content

฿ 7,819.99

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 589 150 White - 450-1331 2 10340(10.34kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 7,819.99

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 589 150 Young Green 4989999310825 474-9839 2 10340(10.34kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 8,565.72

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 589 150 White - 450-1365 2 13140(13.14kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 8,565.72

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 589 150 Young Green 4989999310832 474-9847 2 13140(13.14kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 10,163.81

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 730 200 White - 450-1420 3 14640(14.64kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,163.81

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 Young Green 4989999310849 474-9855 3 14640(14.64kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,102.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 730 200 White - 450-1501 3 18890(18.89kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,102.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 730 200 Young Green 4989999310856 474-9863 3 18890(18.89kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,379.69

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 White - 450-1586 3 15340(15.34kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,379.69

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 Young Green 4989999310863 474-9871 3 15340(15.34kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,350.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 White - 450-1683 3 19590(19.59kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,350.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 870 200 Young Green 4989999310870 474-9880 3 19590(19.59kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

Basic Specifications

  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    120
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Specifications
    Product Registered Patent No. 4866138
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Spill Preventer Height(mm)
    40
  • Shelf Board / Prop Material
    Steel
  • Wheel Material
    Urethane Dual Wheels
  • Amount Of Content
    1 unit

Product Description

[Features]
· Caster with double lock style which locks the axle with the wheel.

Part Number
BDW-662D-W
BDW-662D-YG
BDW-672D-W
BDW-672D-YG
BDW-763D-W
BDW-763D-YG
BDW-773D-W
BDW-773D-YG
BDW-963D-W
BDW-963D-YG
BDW-973D-W
BDW-973D-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Amount Of Content

฿ 7,819.99

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 589 150 White - 450-1331 2 10340(10.34kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 7,819.99

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 589 150 Young Green 4989999310825 474-9839 2 10340(10.34kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 8,565.72

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 589 150 White - 450-1365 2 13140(13.14kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 8,565.72

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 589 150 Young Green 4989999310832 474-9847 2 13140(13.14kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 10,163.81

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 730 200 White - 450-1420 3 14640(14.64kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,163.81

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 Young Green 4989999310849 474-9855 3 14640(14.64kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,102.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 730 200 White - 450-1501 3 18890(18.89kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,102.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 730 200 Young Green 4989999310856 474-9863 3 18890(18.89kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,379.69

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 White - 450-1586 3 15340(15.34kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,379.69

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 Young Green 4989999310863 474-9871 3 15340(15.34kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,350.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 White - 450-1683 3 19590(19.59kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,350.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 870 200 Young Green 4989999310870 474-9880 3 19590(19.59kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1