(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Birdie Wagon (with Top Plate/1 Drawer)

Birdie Wagon (with Top Plate/1 Drawer)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 21,949.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BDW-762TV-W SALE
BDW-762TV-YG SALE
BDW-772TV-W SALE
BDW-772TV-YG SALE
BDW-962TV-W SALE
BDW-962TV-YG SALE
BDW-972TV-W SALE
BDW-972TV-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color JAN Code Trusco Code Top Panel Dimensions frontage x depth x thickness
(mm)
Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 21,949.50

฿ 19,855.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White - 450-1403 750×500×22 28200(28.2kg) 494×274×58 1 unit

฿ 21,949.50

฿ 19,855.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 4989999310740 474-9758 750×500×22 28200(28.2kg) 494×274×58 1 unit

฿ 26,404.79

฿ 23,405.21

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White - 450-1489 900×600×22 37400(37.4kg) 644×374×58 1 unit

฿ 25,440.00

฿ 23,404.80

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 740 Young Green 4989999310757 474-9766 900×600×22 37400(37.4kg) 644×374×58 1 unit

฿ 22,194.49

฿ 20,083.79

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White - 450-1560 750×500×22 28700(28.7kg) 494×274×58 1 unit

฿ 22,194.49

฿ 20,083.79

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 4989999310764 474-9774 750×500×22 28700(28.7kg) 494×274×58 1 unit

฿ 26,664.77

฿ 23,630.32

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White - 450-1667 900×600×22 38100(38.1kg) 644×374×58 1 unit

฿ 25,686.00

฿ 23,631.12

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 880 Young Green 4989999310771 474-9782 900×600×22 38100(38.1kg) 644×374×58 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    200
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    120
  • Number of Steps(Level)
    2
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Specifications
    Product Registered Patent No. 4866138
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Spill Preventer Height(mm)
    40
  • Caster
    Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs)
  • Shelf Board / Prop Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· Caster with double lock style which locks the axle with the wheel.

Part Number
BDW-762TV-W SALE
BDW-762TV-YG SALE
BDW-772TV-W SALE
BDW-772TV-YG SALE
BDW-962TV-W SALE
BDW-962TV-YG SALE
BDW-972TV-W SALE
BDW-972TV-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color JAN Code Trusco Code Top Panel Dimensions frontage x depth x thickness
(mm)
Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 21,949.50

฿ 19,855.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White - 450-1403 750×500×22 28200(28.2kg) 494×274×58 1 unit

฿ 21,949.50

฿ 19,855.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 4989999310740 474-9758 750×500×22 28200(28.2kg) 494×274×58 1 unit

฿ 26,404.79

฿ 23,405.21

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White - 450-1489 900×600×22 37400(37.4kg) 644×374×58 1 unit

฿ 25,440.00

฿ 23,404.80

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 740 Young Green 4989999310757 474-9766 900×600×22 37400(37.4kg) 644×374×58 1 unit

฿ 22,194.49

฿ 20,083.79

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White - 450-1560 750×500×22 28700(28.7kg) 494×274×58 1 unit

฿ 22,194.49

฿ 20,083.79

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 4989999310764 474-9774 750×500×22 28700(28.7kg) 494×274×58 1 unit

฿ 26,664.77

฿ 23,630.32

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White - 450-1667 900×600×22 38100(38.1kg) 644×374×58 1 unit

฿ 25,686.00

฿ 23,631.12

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 880 Young Green 4989999310771 474-9782 900×600×22 38100(38.1kg) 644×374×58 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1