(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Birdie Wagon (Urethane Casters)

Birdie Wagon (Urethane Casters)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 7,871.75 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BDW-662U-W
BDW-662U-YG
BDW-672U-W
BDW-672U-YG
BDW-763U-W
BDW-763U-YG
BDW-773U-W
BDW-773U-YG
BDW-963U-W
BDW-963U-YG
BDW-973U-W
BDW-973U-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Amount Of Content

฿ 7,871.75

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 White - 450-1349 2 11340(11.34kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 7,871.75

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 Young Green 4989999310948 474-9952 2 11340(11.34kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 8,490.80

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 White - 450-1373 2 14140(14.14kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 8,490.80

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 600 Young Green 4989999310955 474-9961 2 14140(14.14kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 10,475.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 740 White - 450-1438 3 15540(15.54kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 9,696.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 740 Young Green 4989999310962 474-9979 3 15540(15.54kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,442.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 740 White - 450-1519 3 19790(19.79kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,854.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 740 Young Green 4989999310979 474-9987 3 19790(19.79kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,700.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White - 450-1594 3 16240(16.24kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 9,943.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 880 Young Green 4989999310986 474-9995 3 16240(16.24kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,669.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White - 450-1691 3 20490(20.49kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,100.00

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 880 Young Green 4989999310993 475-0012 3 20490(20.49kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    200
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    120
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Specifications
    Product Registered Patent No. 4866138
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Spill Preventer Height(mm)
    40
  • Shelf Board / Prop Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
· Caster with double lock style which locks the axle with the wheel.

Part Number
BDW-662U-W
BDW-662U-YG
BDW-672U-W
BDW-672U-YG
BDW-763U-W
BDW-763U-YG
BDW-773U-W
BDW-773U-YG
BDW-963U-W
BDW-963U-YG
BDW-973U-W
BDW-973U-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Amount Of Content

฿ 7,871.75

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 White - 450-1349 2 11340(11.34kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 7,871.75

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 Young Green 4989999310948 474-9952 2 11340(11.34kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 8,490.80

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 White - 450-1373 2 14140(14.14kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 8,490.80

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 600 Young Green 4989999310955 474-9961 2 14140(14.14kg) Swivel type (with stopper) 75 mm (2 pcs) Swivel Type 75 mm (2 pcs) 1 unit

฿ 10,475.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 740 White - 450-1438 3 15540(15.54kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 9,696.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 740 Young Green 4989999310962 474-9979 3 15540(15.54kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,442.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 740 White - 450-1519 3 19790(19.79kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,854.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 740 Young Green 4989999310979 474-9987 3 19790(19.79kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 10,700.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White - 450-1594 3 16240(16.24kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 9,943.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 880 Young Green 4989999310986 474-9995 3 16240(16.24kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,669.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White - 450-1691 3 20490(20.49kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

฿ 11,100.00

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 880 Young Green 4989999310993 475-0012 3 20490(20.49kg) Swivel type (with stopper) 100 mm (2 pcs) Swivel Type 100 mm (2 pcs) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A double lock specification caster which locks the axle with the wheel.

Specification

●Max Load Weight(kg/piece):200
●Equal Load Capacity(kg/stage):120
●Number of Stages(stage):3
●Caster: Flexible Type(with double stopper) 100mm(2 pieces) Flexible Type 100mm(2 pieces)

Materials

●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Urethane