(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"File Rabbit Wagon" Filing Trolley (with A4 Size Drawers)

"File Rabbit Wagon" Filing Trolley (with A4 Size Drawers)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 13,103.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FRB-854D2 SALE
FRB-854D4 SALE
FRB-856D10 SALE
FRB-954D2 SALE
FRB-955D4 SALE
FRB-957D12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Trusco Code Number of Steps
(Level)
Features Mass
(g)
Number of drawers Amount Of Content

฿ 13,103.82

฿ 10,835.55

STEEL WAGONS 1 Piece(s) 35 Day(s) 840 450-2582 3 Tool wagon uniquely embossed for strength, in a set with useful resin A4 drawer. Turnlock type double stopper that locks both wheel and axle. 13720 2 1 unit

฿ 14,621.75

฿ 12,027.85

STEEL WAGONS 1 Piece(s) 19 Day(s) 840 450-2591 2 Tool wagon uniquely embossed for strength, in a set with useful resin A5 drawer. Turnlock type double stopper that locks both wheel and axle. 15220 4 1 unit

฿ 22,259.65

฿ 18,137.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 840 450-2604 1 Tool wagon uniquely embossed for strength, in a set with useful resin A6 drawer. Turnlock type double stopper that locks both wheel and axle. 22920 10 1 unit

฿ 13,310.12

฿ 10,984.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 970 450-2621 3 Tool wagon uniquely embossed for strength, in a set with useful resin A4 drawer. Turnlock type double stopper that locks both wheel and axle. 14420 2 1 unit

฿ 16,370.11

฿ 13,444.77

STEEL WAGONS 1 Piece(s) 40 Day(s) 970 450-2639 3 Tool wagon uniquely embossed for strength, in a set with useful resin A4 drawer. Turnlock type double stopper that locks both wheel and axle. 17520 4 1 unit

฿ 25,525.94

฿ 20,747.48

STEEL WAGONS 1 Piece(s) 40 Day(s) 970 450-2647 1 Tool wagon uniquely embossed for strength, in a set with useful resin A4 drawer. Turnlock type double stopper that locks both wheel and axle. 26720 10 1 unit

Basic Specifications

  • Frontage(mm)
    540
  • Depth(mm)
    330
  • Maximum Load(kg/unit)
    150
  • Color
    White
  • Uniform Load Capacity(kg/stage)
    50
  • Application
    For storing documents or temporary placement of tool holders, products, and goods during line work, picking work, or transportation inside factories and warehouses.
  • Specifications
    Product Registered Patent No. 4866138
  • Spill Preventer Height(mm)
    50
  • Drawer material
    Polystyrene (PS) Resin
  • Shelf Board / Prop Material
    Steel
  • Caster Bracket Material
    Steel
  • Drawer internal dimensions: width x length x depth(mm)
    222×305×79
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

Tool wagon uniquely embossed for strength, in a set with useful resin A4 drawers. Turnlock type double stopper that locks both wheel and axle.

Part Number
FRB-854D2 SALE
FRB-854D4 SALE
FRB-856D10 SALE
FRB-954D2 SALE
FRB-955D4 SALE
FRB-957D12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Trusco Code Number of Steps
(Level)
Features Mass
(g)
Number of drawers Amount Of Content

฿ 13,103.82

฿ 10,835.55

STEEL WAGONS 1 Piece(s) 35 Day(s) 840 450-2582 3 Tool wagon uniquely embossed for strength, in a set with useful resin A4 drawer. Turnlock type double stopper that locks both wheel and axle. 13720 2 1 unit

฿ 14,621.75

฿ 12,027.85

STEEL WAGONS 1 Piece(s) 19 Day(s) 840 450-2591 2 Tool wagon uniquely embossed for strength, in a set with useful resin A5 drawer. Turnlock type double stopper that locks both wheel and axle. 15220 4 1 unit

฿ 22,259.65

฿ 18,137.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 840 450-2604 1 Tool wagon uniquely embossed for strength, in a set with useful resin A6 drawer. Turnlock type double stopper that locks both wheel and axle. 22920 10 1 unit

฿ 13,310.12

฿ 10,984.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 970 450-2621 3 Tool wagon uniquely embossed for strength, in a set with useful resin A4 drawer. Turnlock type double stopper that locks both wheel and axle. 14420 2 1 unit

฿ 16,370.11

฿ 13,444.77

STEEL WAGONS 1 Piece(s) 40 Day(s) 970 450-2639 3 Tool wagon uniquely embossed for strength, in a set with useful resin A4 drawer. Turnlock type double stopper that locks both wheel and axle. 17520 4 1 unit

฿ 25,525.94

฿ 20,747.48

STEEL WAGONS 1 Piece(s) 40 Day(s) 970 450-2647 1 Tool wagon uniquely embossed for strength, in a set with useful resin A4 drawer. Turnlock type double stopper that locks both wheel and axle. 26720 10 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color:White
●Caster: Flexible Type 75mm(2 pieces) Flexible Type(with double stopper) 75mm(2 pieces)

Materials

●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Rubber
●Drawer: Polystyrene(PS) Resin