(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Falcon Wagon Shelf Board Width (mm) 900

Falcon Wagon Shelf Board Width (mm) 900

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 5,379.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-96T-W
FAW-96T-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 5,379.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) White 4989999271256 430-6091 1 pc.

฿ 5,379.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) Young Green 4989999271263 430-6104 1 pc.

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Other
    Option
  • Height Dimension(mm)
    50
  • Mass(g)
    8200
  • Shelf Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Caster with double lock style which locks the axle with the wheel.

Part Number
FAW-96T-W
FAW-96T-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 5,379.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) White 4989999271256 430-6091 1 pc.

฿ 5,379.00

OPTIONS FOR STEEL WAGONS 1 Piece(s) 1 Day(s) Young Green 4989999271263 430-6104 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●W x D x H(mm):900 x 600 x 50