(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Falcon Wagon" Filing Trolley (Urethane Double-Caster Specification / with 2 Drawers & 1 Slim Drawer)

"Falcon Wagon" Filing Trolley (Urethane Double-Caster Specification / with 2 Drawers & 1 Slim Drawer)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 25,798.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-662XZD-W SALE
FAW-662XZD-YG SALE
FAW-672XZD-W SALE
FAW-672XZD-YG SALE
FAW-763XZD-W SALE
FAW-763XZD-YG SALE
FAW-773XZD-W SALE
FAW-773XZD-YG SALE
FAW-963XZD-W SALE
FAW-963XZD-YG SALE
FAW-973XZD-W SALE
FAW-973XZD-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 25,798.00

฿ 23,734.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 White 4989999216912 436-9190 2 30400 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 474×288×59 1 unit

฿ 25,798.00

฿ 23,734.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 Young Green 4989999216905 436-9181 2 30400 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 474×288×59 1 unit

฿ 32,424.35

฿ 29,804.46

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 White 4989999217742 436-9289 2 41000 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 624×388×59 1 unit

฿ 32,424.35

฿ 29,804.46

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 Young Green 4989999217759 436-9297 2 41000 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 624×388×59 1 unit

฿ 28,611.00

฿ 26,322.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 White 4989999217896 436-9432 3 35000 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 28,611.00

฿ 26,322.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 Young Green 4989999217902 436-9441 3 35000 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 35,969.28

฿ 33,041.38

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 White 4989999217995 436-9530 3 47100 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

฿ 35,969.28

฿ 33,041.38

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 Young Green 4989999219883 436-9548 3 47100 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

฿ 28,758.00

฿ 26,457.36

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 White 4989999231274 436-9696 3 35500 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 28,758.00

฿ 26,457.36

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 Young Green 4989999231281 436-9700 3 35500 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 36,107.84

฿ 33,179.49

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 White 4989999231373 436-9793 3 47600 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

฿ 36,107.84

฿ 33,179.49

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 Young Green 4989999231380 436-9807 3 47600 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

Basic Specifications

  • Uniform Load Capacity(kg/stage)
    120
  • Post Diameter(mm)
    25.4
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Spill Preventer Height(mm)
    50
  • Main Body Material
    Steel
  • Wheel Material
    Urethane
  • Uniform Load Capacity: Shallow Type(kg/stage)
    10
  • Amount Of Content
    1 unit

Product Description

Caster with double lock style which locks the axle with the wheel.

Part Number
FAW-662XZD-W SALE
FAW-662XZD-YG SALE
FAW-672XZD-W SALE
FAW-672XZD-YG SALE
FAW-763XZD-W SALE
FAW-763XZD-YG SALE
FAW-773XZD-W SALE
FAW-773XZD-YG SALE
FAW-963XZD-W SALE
FAW-963XZD-YG SALE
FAW-973XZD-W SALE
FAW-973XZD-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 25,798.00

฿ 23,734.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 White 4989999216912 436-9190 2 30400 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 474×288×59 1 unit

฿ 25,798.00

฿ 23,734.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 Young Green 4989999216905 436-9181 2 30400 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 474×288×59 1 unit

฿ 32,424.35

฿ 29,804.46

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 White 4989999217742 436-9289 2 41000 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 624×388×59 1 unit

฿ 32,424.35

฿ 29,804.46

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 Young Green 4989999217759 436-9297 2 41000 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 624×388×59 1 unit

฿ 28,611.00

฿ 26,322.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 White 4989999217896 436-9432 3 35000 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 28,611.00

฿ 26,322.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 Young Green 4989999217902 436-9441 3 35000 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 35,969.28

฿ 33,041.38

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 White 4989999217995 436-9530 3 47100 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

฿ 35,969.28

฿ 33,041.38

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 Young Green 4989999219883 436-9548 3 47100 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

฿ 28,758.00

฿ 26,457.36

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 White 4989999231274 436-9696 3 35500 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 28,758.00

฿ 26,457.36

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 Young Green 4989999231281 436-9700 3 35500 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 36,107.84

฿ 33,179.49

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 White 4989999231373 436-9793 3 47600 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

฿ 36,107.84

฿ 33,179.49

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 Young Green 4989999231380 436-9807 3 47600 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1