(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Falcon Wagon" Filing Trolley (Urethane Double-Caster Specification / with 1 Slim Drawer)

"Falcon Wagon" Filing Trolley (Urethane Double-Caster Specification / with 1 Slim Drawer)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,266.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-662ZD-W SALE
FAW-662ZD-YG SALE
FAW-672ZD-W SALE
FAW-672ZD-YG SALE
FAW-763ZD-W SALE
FAW-763ZD-YG SALE
FAW-773ZD-W SALE
FAW-773ZD-YG SALE
FAW-963ZD-W SALE
FAW-963ZD-YG SALE
FAW-973ZD-W SALE
FAW-973ZD-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 16,266.00

฿ 14,964.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 White 4989999216929 436-9203 2 18600 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 474×288×59 1 unit

฿ 16,266.00

฿ 14,964.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 Young Green 4989999216936 436-9211 2 18600 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 474×288×59 1 unit

฿ 20,299.00

฿ 18,675.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 White 4989999217766 436-9301 2 24700 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 624×388×59 1 unit

฿ 20,299.00

฿ 18,675.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 Young Green 4989999217773 436-9319 2 24700 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 624×388×59 1 unit

฿ 19,077.00

฿ 17,550.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 White 4989999217919 436-9459 3 23200 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 19,077.00

฿ 17,550.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 Young Green 4989999217926 436-9467 3 23200 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 23,818.00

฿ 21,912.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 White 4989999219890 436-9556 3 30800 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

฿ 23,818.00

฿ 21,912.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 Young Green 4989999219906 436-9564 3 30800 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

฿ 19,227.00

฿ 17,688.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 White 4989999231298 436-9718 3 23700 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 19,227.00

฿ 17,688.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 Young Green 4989999231304 436-9726 3 23700 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 23,967.00

฿ 22,049.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 White 4989999231397 436-9815 3 31300 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

฿ 23,967.00

฿ 22,049.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 Young Green 4989999231403 436-9823 3 31300 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

Basic Specifications

  • Uniform Load Capacity(kg/stage)
    120
  • Post Diameter(mm)
    25.4
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Spill Preventer Height(mm)
    50
  • Main Body Material
    Steel
  • Wheel Material
    Urethane
  • Uniform Load Capacity: Shallow Type(kg/stage)
    10
  • Amount Of Content
    1 unit

Product Description

Caster with double lock style which locks the axle with the wheel.

Part Number
FAW-662ZD-W SALE
FAW-662ZD-YG SALE
FAW-672ZD-W SALE
FAW-672ZD-YG SALE
FAW-763ZD-W SALE
FAW-763ZD-YG SALE
FAW-773ZD-W SALE
FAW-773ZD-YG SALE
FAW-963ZD-W SALE
FAW-963ZD-YG SALE
FAW-973ZD-W SALE
FAW-973ZD-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 16,266.00

฿ 14,964.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 White 4989999216929 436-9203 2 18600 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 474×288×59 1 unit

฿ 16,266.00

฿ 14,964.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 Young Green 4989999216936 436-9211 2 18600 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 474×288×59 1 unit

฿ 20,299.00

฿ 18,675.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 White 4989999217766 436-9301 2 24700 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 624×388×59 1 unit

฿ 20,299.00

฿ 18,675.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 Young Green 4989999217773 436-9319 2 24700 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 624×388×59 1 unit

฿ 19,077.00

฿ 17,550.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 White 4989999217919 436-9459 3 23200 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 19,077.00

฿ 17,550.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 Young Green 4989999217926 436-9467 3 23200 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 23,818.00

฿ 21,912.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 White 4989999219890 436-9556 3 30800 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

฿ 23,818.00

฿ 21,912.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 Young Green 4989999219906 436-9564 3 30800 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

฿ 19,227.00

฿ 17,688.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 White 4989999231298 436-9718 3 23700 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 19,227.00

฿ 17,688.84

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 Young Green 4989999231304 436-9726 3 23700 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 474×288×59 1 unit

฿ 23,967.00

฿ 22,049.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 White 4989999231397 436-9815 3 31300 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

฿ 23,967.00

฿ 22,049.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 Young Green 4989999231403 436-9823 3 31300 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 624×388×59 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1