(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Falcon Wagon" Filing Trolley (Urethane Double-Caster Specification / with 1 Deep Drawer)

"Falcon Wagon" Filing Trolley (Urethane Double-Caster Specification / with 1 Deep Drawer)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,206.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-662VD-W SALE
FAW-662VD-YG SALE
FAW-672VD-W SALE
FAW-672VD-YG SALE
FAW-763VD-W SALE
FAW-763VD-YG SALE
FAW-773VD-W SALE
FAW-773VD-YG SALE
FAW-963VD-W SALE
FAW-963VD-YG SALE
FAW-973VD-W SALE
FAW-973VD-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 18,206.00

฿ 16,749.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 White 4989999216844 436-9122 2 20600 474×288×119 1 unit

฿ 18,206.00

฿ 16,749.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 Young Green 4989999216851 436-9131 2 20600 474×288×119 1 unit

฿ 22,056.00

฿ 20,291.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 White 4989999216943 436-9220 2 27200 624×388×119 1 unit

฿ 22,056.00

฿ 20,291.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 Young Green 4989999216950 436-9238 2 27200 624×388×119 1 unit

฿ 21,019.00

฿ 19,337.48

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 White 4989999217841 436-9386 3 25200 474×288×119 1 unit

฿ 21,019.00

฿ 19,337.48

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 Young Green - 456-1368 3 25200 474×288×119 1 unit

฿ 25,574.00

฿ 23,528.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 White 4989999217933 436-9475 3 33300 624×388×119 1 unit

฿ 25,574.00

฿ 23,528.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 Young Green 4989999217940 436-9483 3 33300 624×388×119 1 unit

฿ 21,167.00

฿ 19,473.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 White 4989999219975 436-9637 3 25700 474×288×119 1 unit

฿ 21,167.00

฿ 19,473.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 Young Green 4989999219982 436-9645 3 25700 474×288×119 1 unit

฿ 25,722.00

฿ 23,664.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 White 4989999231311 436-9734 3 33800 624×388×119 1 unit

฿ 25,722.00

฿ 23,664.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 Young Green 4989999231328 436-9742 3 33800 624×388×119 1 unit

Basic Specifications

  • Uniform Load Capacity(kg/stage)
    120
  • Post Diameter(mm)
    25.4
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Spill Preventer Height(mm)
    50
  • Main Body Material
    Steel
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

Caster with double lock style which locks the axle with the wheel.

Part Number
FAW-662VD-W SALE
FAW-662VD-YG SALE
FAW-672VD-W SALE
FAW-672VD-YG SALE
FAW-763VD-W SALE
FAW-763VD-YG SALE
FAW-773VD-W SALE
FAW-773VD-YG SALE
FAW-963VD-W SALE
FAW-963VD-YG SALE
FAW-973VD-W SALE
FAW-973VD-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 18,206.00

฿ 16,749.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 White 4989999216844 436-9122 2 20600 474×288×119 1 unit

฿ 18,206.00

฿ 16,749.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 587 150 Young Green 4989999216851 436-9131 2 20600 474×288×119 1 unit

฿ 22,056.00

฿ 20,291.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 White 4989999216943 436-9220 2 27200 624×388×119 1 unit

฿ 22,056.00

฿ 20,291.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 587 150 Young Green 4989999216950 436-9238 2 27200 624×388×119 1 unit

฿ 21,019.00

฿ 19,337.48

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 White 4989999217841 436-9386 3 25200 474×288×119 1 unit

฿ 21,019.00

฿ 19,337.48

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 730 200 Young Green - 456-1368 3 25200 474×288×119 1 unit

฿ 25,574.00

฿ 23,528.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 White 4989999217933 436-9475 3 33300 624×388×119 1 unit

฿ 25,574.00

฿ 23,528.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 Young Green 4989999217940 436-9483 3 33300 624×388×119 1 unit

฿ 21,167.00

฿ 19,473.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 White 4989999219975 436-9637 3 25700 474×288×119 1 unit

฿ 21,167.00

฿ 19,473.64

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 Young Green 4989999219982 436-9645 3 25700 474×288×119 1 unit

฿ 25,722.00

฿ 23,664.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 White 4989999231311 436-9734 3 33800 624×388×119 1 unit

฿ 25,722.00

฿ 23,664.24

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 Young Green 4989999231328 436-9742 3 33800 624×388×119 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1