- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Compact Wagon "Tool Carry Seven"
Specifications of TC-7SB
-
- Frontage(mm)
- 471
-
- Depth(mm)
- 340
-
- Height(mm)
- 800
-
- Maximum Load(kg/unit)
- 80
-
- Color
- Sky Blue
-
- Post Diameter(mm)
- 25.4
-
- JAN Code
- 4989999278248
-
- Trusco Code
- 450-2779
-
- Number of Steps(Level)
- 3
-
- Features
- The trays are made from seamless drawing press method, therefore liquids such as oils do not leak. Light weight and compact. Handle allows convenient movement.
-
- Mass(g)
- 12000
-
- Caster
- Swivel type (with stopper) 75 mm (2 pcs) Fixed Type 130 mm (2 pcs)
-
- Main Body Material
- Steel
-
- Caster Bracket Material
- Steel
-
- Wheel Material
- Synthetic Rubber
-
- Uniform Load Capacity: Shallow Type(kg/stage)
- 20
-
- Uniform Load Capacity: Deep Type(kg/stage)
- 30
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,781.30
|
STEEL WAGONS
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Basic Specifications
-
- Frontage(mm)
- 471
-
- Depth(mm)
- 340
-
- Height(mm)
- 800
-
- Maximum Load(kg/unit)
- 80
-
- Color
- Sky Blue
-
- Post Diameter(mm)
- 25.4
-
- JAN Code
- 4989999278248
-
- Trusco Code
- 450-2779
-
- Number of Steps(Level)
- 3
-
- Features
- The trays are made from seamless drawing press method, therefore liquids such as oils do not leak. Light weight and compact. Handle allows convenient movement.
-
- Mass(g)
- 12000
-
- Caster
- Swivel type (with stopper) 75 mm (2 pcs) Fixed Type 130 mm (2 pcs)
-
- Main Body Material
- Steel
-
- Caster Bracket Material
- Steel
-
- Wheel Material
- Synthetic Rubber
-
- Uniform Load Capacity: Shallow Type(kg/stage)
- 20
-
- Uniform Load Capacity: Deep Type(kg/stage)
- 30
-
- Amount Of Content
- 1 unit
Product Description
A tray that has undergone seamless joint processing. Therefore, liquids such as oils do not leak even if they spill. Lightweight and compact. The handles make it convenient for carrying.
Specifications of TC-7SB
-
- Frontage(mm)
- 471
-
- Depth(mm)
- 340
-
- Height(mm)
- 800
-
- Maximum Load(kg/unit)
- 80
-
- Color
- Sky Blue
-
- Post Diameter(mm)
- 25.4
-
- JAN Code
- 4989999278248
-
- Trusco Code
- 450-2779
-
- Number of Steps(Level)
- 3
-
- Features
- The trays are made from seamless drawing press method, therefore liquids such as oils do not leak. Light weight and compact. Handle allows convenient movement.
-
- Mass(g)
- 12000
-
- Caster
- Swivel type (with stopper) 75 mm (2 pcs) Fixed Type 130 mm (2 pcs)
-
- Main Body Material
- Steel
-
- Caster Bracket Material
- Steel
-
- Wheel Material
- Synthetic Rubber
-
- Uniform Load Capacity: Shallow Type(kg/stage)
- 20
-
- Uniform Load Capacity: Deep Type(kg/stage)
- 30
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,781.30
|
STEEL WAGONS
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●The tray is a seamless raising sheet. Therefore, even if liquid such as oil spills, it does not leak.
●Lightweight and compact size.Specification
●Max Load Weight(kg/piece):80
●Equal Load Capacity(kg/stage) Shallow Type:20
●Equal Load Capacity(kg/stage) Deep Type:30
●W x D x H(mm):470 x 340 x 800
●Caster: Flexible Type(with stopper) 75mm(2 pieces) Fixed Type 130mm(2 pieces)Materials
●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Synthetic Rubber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?