(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Cart, Mobile Work Center, Maximum Load Capacity (Kg/Unit) 226.8

Resin Cart, Mobile Work Center, Maximum Load Capacity (Kg/Unit) 226.8

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4512-88

  • Frontage(mm)
    829
  • Depth(mm)
    506
  • Height(mm)
    851
  • Maximum Capacity(kg/unit)
    226.8
  • Color
    Black
  • Number of Racks(Rack)
    1
  • JAN Code
    86876175936
  • Trusco Code
    449-1891
  • Mass(g)
    25900
  • Features
    The sturdy plastic cart does not take much time and effort for maintenance and there is no threat of rust, dents, chipping etc. The cart is light and durable as it is made up of foaming polypropylene with rugged design. Based on ergonomics, the upper working surface is set to a height that is easy to use.
  • Specifications
    Shallow Type Drawer 3 Level/Deep Type Drawer 2 Level
  • Handle Material
    Polypropylene
  • Drawer
    Polypropylene
  • Body
    Steel (Baked Coating Finish)
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Internal capacity
    1 unit
Part Number
4512-88 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 86,162.00

฿ 75,391.75

SIMPLE CARTS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    829
  • Depth(mm)
    506
  • Height(mm)
    851
  • Maximum Capacity(kg/unit)
    226.8
  • Color
    Black
  • Number of Racks(Rack)
    1
  • JAN Code
    86876175936
  • Trusco Code
    449-1891
  • Mass(g)
    25900
  • Features
    The sturdy plastic cart does not take much time and effort for maintenance and there is no threat of rust, dents, chipping etc. The cart is light and durable as it is made up of foaming polypropylene with rugged design. Based on ergonomics, the upper working surface is set to a height that is easy to use.
  • Specifications
    Shallow Type Drawer 3 Level/Deep Type Drawer 2 Level
  • Handle Material
    Polypropylene
  • Drawer
    Polypropylene
  • Body
    Steel (Baked Coating Finish)
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Internal capacity
    1 unit

Product Description

A plastic cart featuring a sturdy construction, it is low maintenance and resistant to rust, deformation, breakage, etc. Made of a sturdy polypropylene foam that is light and highly durable. The top work surface is designed with a height that is ergonomic and easy-to-use. Up to four shelves can be mounted. Features a design in which the corners have been rounded in consideration of worker safety and to protect walls and other equipment in the vicinity. An easy-to-grip and ergonomic handle. The drawers feature a full-opening ball bearing slide specification. Features four large type casters that do not damage floors and which can be used to move around floor surfaces smoothly, such as those of elevators and doorways.

Specifications of 4512-88

  • Frontage(mm)
    829
  • Depth(mm)
    506
  • Height(mm)
    851
  • Maximum Capacity(kg/unit)
    226.8
  • Color
    Black
  • Number of Racks(Rack)
    1
  • JAN Code
    86876175936
  • Trusco Code
    449-1891
  • Mass(g)
    25900
  • Features
    The sturdy plastic cart does not take much time and effort for maintenance and there is no threat of rust, dents, chipping etc. The cart is light and durable as it is made up of foaming polypropylene with rugged design. Based on ergonomics, the upper working surface is set to a height that is easy to use.
  • Specifications
    Shallow Type Drawer 3 Level/Deep Type Drawer 2 Level
  • Handle Material
    Polypropylene
  • Drawer
    Polypropylene
  • Body
    Steel (Baked Coating Finish)
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Internal capacity
    1 unit
Part Number
4512-88 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 86,162.00

฿ 75,391.75

SIMPLE CARTS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1