(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Perforated Panel Rack Panelina, Maximum Load Capacity (kg/unit) 10

Perforated Panel Rack Panelina, Maximum Load Capacity (kg/unit) 10

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TUR-4

  • Frontage(mm)
    410
  • Depth(mm)
    91
  • Height(mm)
    443
  • Product Type 1
    Punching Rack
  • Details Type
    Table Mounted Type
  • Maximum Load(kg/unit)
    10
  • JAN Code
    4989999234756
  • Trusco Code
    440-8845
  • Mass
    2900
  • Material (Main Body)
    Steel Polyethylene
  • Accessory
    Hook L x 4 Pieces
  • Features
    Ideal for tool management at the edge of a wall as it allows you to understand the tool type management situation at a glance.
  • Peg-Board
    485X890mm
  • Square Hole(mm)
    10
  • Application
    Tool Classification
  • Amount Of Content
    1 unit
Part Number
TUR-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,567.57

PUNCHINGPANELRACKS 1 Piece(s) Same day 1 unit

Basic Specifications

  • Frontage(mm)
    410
  • Depth(mm)
    91
  • Height(mm)
    443
  • Product Type 1
    Punching Rack
  • Details Type
    Table Mounted Type
  • Maximum Load(kg/unit)
    10
  • JAN Code
    4989999234756
  • Trusco Code
    440-8845
  • Mass
    2900
  • Material (Main Body)
    Steel Polyethylene
  • Accessory
    Hook L x 4 Pieces
  • Features
    Ideal for tool management at the edge of a wall as it allows you to understand the tool type management situation at a glance.
  • Peg-Board
    485X890mm
  • Square Hole(mm)
    10
  • Application
    Tool Classification
  • Amount Of Content
    1 unit

Product Description

Ideal for tool management on a workbench (table) as it allows users to understand the tool type management situation at a glance. Punching panel rack which can be used for multiple purposes. Conventional hooks can be used as well. Tool classification.

Specifications of TUR-4

  • Frontage(mm)
    410
  • Depth(mm)
    91
  • Height(mm)
    443
  • Product Type 1
    Punching Rack
  • Details Type
    Table Mounted Type
  • Maximum Load(kg/unit)
    10
  • JAN Code
    4989999234756
  • Trusco Code
    440-8845
  • Mass
    2900
  • Material (Main Body)
    Steel Polyethylene
  • Accessory
    Hook L x 4 Pieces
  • Features
    Ideal for tool management at the edge of a wall as it allows you to understand the tool type management situation at a glance.
  • Peg-Board
    485X890mm
  • Square Hole(mm)
    10
  • Application
    Tool Classification
  • Amount Of Content
    1 unit
Part Number
TUR-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,567.57

PUNCHINGPANELRACKS 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1