(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multiple Column Support D Type (BS-DD63T-6)

Multiple Column Support D Type (BS-DD63T-6)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BS-DD63T-6 SALE
BS-DD63T-6B SALE
BS-DD63Y-5 SALE
BS-DD63Y-5B SALE
BS-DD73T-7 SALE
BS-DD73T-7B SALE
BS-DD73Y-6 SALE
BS-DD73Y-6B SALE
BS-DD83T-8 SALE
BS-DD83T-8B SALE
BS-DD83Y-7 SALE
BS-DD83Y-7B SALE
BS-DS63T-6 SALE
BS-DS63T-6B SALE
BS-DS63Y-5 SALE
BS-DS63Y-5B SALE
BS-DS73T-7 SALE
BS-DS73T-7B SALE
BS-DS73Y-6 SALE
BS-DS73Y-6B SALE
BS-DS83T-8 SALE
BS-DS83T-8B SALE
BS-DS83Y-7 SALE
BS-DS83Y-7B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connecting type Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Uniform Load Capacity
(kg/grade)
Details Type Effective Frontage
(mm)
Trusco Code Mass Effective number of steps
(Level)
Caution Amount Of Content

฿ 27,635.87

฿ 22,404.40

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 470 1944 6 40 B5 Vertical Stand-Alone Type 857 459-2298 34.5kg 6 - 1 unit

฿ 22,180.21

฿ 17,768.57

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 470 1944 6 40 B5 Vertical Connected Type 857 459-2301 27.7kg 6 Cannot be used by connecting type alone. 1 unit

฿ 29,175.31

฿ 23,532.81

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 670 1944 5 60 A4 Horizontal Stand-alone Type 857 459-2310 36.9kg 5 - 1 unit

฿ 23,459.48

฿ 18,687.82

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 670 1944 5 60 A4 Horizontal Linked Type 857 459-2328 29.6kg 5 Cannot be used by connecting type alone. 1 unit

฿ 30,596.09

฿ 24,712.46

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 470 2244 7 40 B5 Vertical Stand-Alone Type 857 459-2336 38.6kg 7 - 1 unit

฿ 24,647.27

฿ 19,693.17

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 470 2244 7 40 B5 Vertical Connected Type 857 459-2344 30.9kg 7 Cannot be used by connecting type alone. 1 unit

฿ 32,653.43

฿ 26,266.42

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 670 2244 6 60 A4 Horizontal Stand-alone Type 857 459-2352 41.6kg 6 - 1 unit

฿ 26,444.43

฿ 21,044.48

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 670 2244 6 60 A4 Horizontal Linked Type 857 459-2361 33.5kg 6 Cannot be used by connecting type alone. 1 unit

฿ 34,946.86

฿ 28,593.52

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 470 2569 8 40 B5 Vertical Stand-Alone Type 857 459-2379 46.1kg 8 - 1 unit

฿ 28,641.07

฿ 23,345.34

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 470 2569 8 40 B5 Vertical Connected Type 857 459-2387 37.4kg 8 Cannot be used by connecting type alone. 1 unit

฿ 37,541.43

฿ 30,494.90

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 670 2569 7 60 A4 Horizontal Stand-alone Type 857 459-2395 49.8kg 7 - 1 unit

฿ 30,969.42

฿ 25,131.68

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 670 2569 7 60 A4 Horizontal Linked Type 857 459-2409 40.6kg 7 Cannot be used by connecting type alone. 1 unit

฿ 17,879.37

฿ 14,144.37

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 250 1944 6 40 B5 Vertical Stand-Alone Type 897 459-2417 59.9kg 6 - 1 unit

฿ 14,192.39

฿ 11,036.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 250 1944 6 40 B5 Vertical Connected Type 897 459-2425 48.2kg 6 Cannot be used by connecting type alone. 1 unit

฿ 18,553.66

฿ 14,701.92

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 350 1944 5 60 A4 Horizontal Stand-alone Type 897 459-2433 64.5kg 5 - 1 unit

฿ 14,756.83

฿ 11,495.57

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 350 1944 5 60 A4 Horizontal Linked Type 897 459-2441 52kg 5 Cannot be used by connecting type alone. 1 unit

฿ 19,470.48

฿ 15,406.99

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 250 2244 7 40 B5 Vertical Stand-Alone Type 897 459-2450 67.2kg 7 - 1 unit

฿ 15,473.66

฿ 12,072.55

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 250 2244 7 40 B5 Vertical Connected Type 897 459-2468 54.2kg 7 Cannot be used by connecting type alone. 1 unit

฿ 20,391.12

฿ 16,178.31

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 350 2244 6 60 A4 Horizontal Stand-alone Type 897 459-2476 73.1kg 6 - 1 unit

฿ 16,285.08

฿ 12,746.33

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 350 2244 6 60 A4 Horizontal Linked Type 897 459-2484 59.3kg 6 Cannot be used by connecting type alone. 1 unit

฿ 22,561.91

฿ 18,372.16

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 250 2569 8 40 B5 Vertical Stand-Alone Type 897 459-2492 77.9kg 8 - 1 unit

฿ 18,408.89

฿ 14,854.13

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 250 2569 8 40 B5 Vertical Connected Type 897 459-2506 63.4kg 8 Cannot be used by connecting type alone. 1 unit

฿ 23,158.03

฿ 19,276.74

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 350 2569 7 60 A4 Horizontal Stand-alone Type 897 459-2514 85.2kg 7 - 1 unit

฿ 18,970.68

฿ 15,747.56

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 350 2569 7 60 A4 Horizontal Linked Type 897 459-2522 69.9kg 7 Cannot be used by connecting type alone. 1 unit

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Color
    Mild White
  • Application
    Account book storage. On-site test record storage. Storage for small items.
  • Shelf Board Adjustment Pitch
    25mm
  • Amount Of Content
    1 unit

Product Description

Account book storage. On-site test record storage. Storage for small objects.

Part Number
BS-DD63T-6 SALE
BS-DD63T-6B SALE
BS-DD63Y-5 SALE
BS-DD63Y-5B SALE
BS-DD73T-7 SALE
BS-DD73T-7B SALE
BS-DD73Y-6 SALE
BS-DD73Y-6B SALE
BS-DD83T-8 SALE
BS-DD83T-8B SALE
BS-DD83Y-7 SALE
BS-DD83Y-7B SALE
BS-DS63T-6 SALE
BS-DS63T-6B SALE
BS-DS63Y-5 SALE
BS-DS63Y-5B SALE
BS-DS73T-7 SALE
BS-DS73T-7B SALE
BS-DS73Y-6 SALE
BS-DS73Y-6B SALE
BS-DS83T-8 SALE
BS-DS83T-8B SALE
BS-DS83Y-7 SALE
BS-DS83Y-7B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connecting type Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Uniform Load Capacity
(kg/grade)
Details Type Effective Frontage
(mm)
Trusco Code Mass Effective number of steps
(Level)
Caution Amount Of Content

฿ 27,635.87

฿ 22,404.40

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 470 1944 6 40 B5 Vertical Stand-Alone Type 857 459-2298 34.5kg 6 - 1 unit

฿ 22,180.21

฿ 17,768.57

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 470 1944 6 40 B5 Vertical Connected Type 857 459-2301 27.7kg 6 Cannot be used by connecting type alone. 1 unit

฿ 29,175.31

฿ 23,532.81

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 670 1944 5 60 A4 Horizontal Stand-alone Type 857 459-2310 36.9kg 5 - 1 unit

฿ 23,459.48

฿ 18,687.82

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 670 1944 5 60 A4 Horizontal Linked Type 857 459-2328 29.6kg 5 Cannot be used by connecting type alone. 1 unit

฿ 30,596.09

฿ 24,712.46

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 470 2244 7 40 B5 Vertical Stand-Alone Type 857 459-2336 38.6kg 7 - 1 unit

฿ 24,647.27

฿ 19,693.17

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 470 2244 7 40 B5 Vertical Connected Type 857 459-2344 30.9kg 7 Cannot be used by connecting type alone. 1 unit

฿ 32,653.43

฿ 26,266.42

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 670 2244 6 60 A4 Horizontal Stand-alone Type 857 459-2352 41.6kg 6 - 1 unit

฿ 26,444.43

฿ 21,044.48

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 670 2244 6 60 A4 Horizontal Linked Type 857 459-2361 33.5kg 6 Cannot be used by connecting type alone. 1 unit

฿ 34,946.86

฿ 28,593.52

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 470 2569 8 40 B5 Vertical Stand-Alone Type 857 459-2379 46.1kg 8 - 1 unit

฿ 28,641.07

฿ 23,345.34

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 470 2569 8 40 B5 Vertical Connected Type 857 459-2387 37.4kg 8 Cannot be used by connecting type alone. 1 unit

฿ 37,541.43

฿ 30,494.90

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 670 2569 7 60 A4 Horizontal Stand-alone Type 857 459-2395 49.8kg 7 - 1 unit

฿ 30,969.42

฿ 25,131.68

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 670 2569 7 60 A4 Horizontal Linked Type 857 459-2409 40.6kg 7 Cannot be used by connecting type alone. 1 unit

฿ 17,879.37

฿ 14,144.37

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 250 1944 6 40 B5 Vertical Stand-Alone Type 897 459-2417 59.9kg 6 - 1 unit

฿ 14,192.39

฿ 11,036.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 250 1944 6 40 B5 Vertical Connected Type 897 459-2425 48.2kg 6 Cannot be used by connecting type alone. 1 unit

฿ 18,553.66

฿ 14,701.92

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 350 1944 5 60 A4 Horizontal Stand-alone Type 897 459-2433 64.5kg 5 - 1 unit

฿ 14,756.83

฿ 11,495.57

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 350 1944 5 60 A4 Horizontal Linked Type 897 459-2441 52kg 5 Cannot be used by connecting type alone. 1 unit

฿ 19,470.48

฿ 15,406.99

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 250 2244 7 40 B5 Vertical Stand-Alone Type 897 459-2450 67.2kg 7 - 1 unit

฿ 15,473.66

฿ 12,072.55

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 250 2244 7 40 B5 Vertical Connected Type 897 459-2468 54.2kg 7 Cannot be used by connecting type alone. 1 unit

฿ 20,391.12

฿ 16,178.31

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 350 2244 6 60 A4 Horizontal Stand-alone Type 897 459-2476 73.1kg 6 - 1 unit

฿ 16,285.08

฿ 12,746.33

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 350 2244 6 60 A4 Horizontal Linked Type 897 459-2484 59.3kg 6 Cannot be used by connecting type alone. 1 unit

฿ 22,561.91

฿ 18,372.16

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 250 2569 8 40 B5 Vertical Stand-Alone Type 897 459-2492 77.9kg 8 - 1 unit

฿ 18,408.89

฿ 14,854.13

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 250 2569 8 40 B5 Vertical Connected Type 897 459-2506 63.4kg 8 Cannot be used by connecting type alone. 1 unit

฿ 23,158.03

฿ 19,276.74

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Standalone Type 940 350 2569 7 60 A4 Horizontal Stand-alone Type 897 459-2514 85.2kg 7 - 1 unit

฿ 18,970.68

฿ 15,747.56

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) Added connectable type (2 supports) 900 350 2569 7 60 A4 Horizontal Linked Type 897 459-2522 69.9kg 7 Cannot be used by connecting type alone. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1