(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CJ2-20 |
CJ2-30 |
CJ2-50 |
CJ3-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Lifting Force (kN) |
Stroke (mm) |
Minimum Maximum (mm) |
Rod Diameter (mm) |
Major Diameter (mm) |
Pressure Area (cm2) |
Engagement Oil Quantity (ml) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,250.00 ฿ 37,030.00 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | 200(20t) | 20 | 58 | 48 | 88 | 30.19 | 61 | 443-7713 | 2300 | 1 unit | ||
฿ 41,122.00 ฿ 37,832.24 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | 200(20t) | 30 | 70 | 48 | 88 | 30.19 | 91 | 443-7721 | 2900 | 1 unit | ||
฿ 41,631.00 ฿ 38,300.52 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | 200(20t) | 50 | 95 | 48 | 88 | 30.19 | 152 | 443-7730 | 3500 | 1 unit | ||
฿ 62,538.00 ฿ 53,939.03 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | 300(30t) | 50 | 95 | 60 | 105 | 46.56 | 233 | 443-7748 | 5000 | 1 unit |
Single‑acting separate type of ultra‑low floor cylinder jack. Operates by connecting to an external pump and high‑pressure hose. The ram contraction when unloaded is performed by a built-in spring. Coated with electroless nickel plating. Stable when used horizontally.
Part Number |
---|
CJ2-20 |
CJ2-30 |
CJ2-50 |
CJ3-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Lifting Force (kN) |
Stroke (mm) |
Minimum Maximum (mm) |
Rod Diameter (mm) |
Major Diameter (mm) |
Pressure Area (cm2) |
Engagement Oil Quantity (ml) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,250.00 ฿ 37,030.00 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | 200(20t) | 20 | 58 | 48 | 88 | 30.19 | 61 | 443-7713 | 2300 | 1 unit | ||
฿ 41,122.00 ฿ 37,832.24 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | 200(20t) | 30 | 70 | 48 | 88 | 30.19 | 91 | 443-7721 | 2900 | 1 unit | ||
฿ 41,631.00 ฿ 38,300.52 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | 200(20t) | 50 | 95 | 48 | 88 | 30.19 | 152 | 443-7730 | 3500 | 1 unit | ||
฿ 62,538.00 ฿ 53,939.03 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 40 Day(s) | 300(30t) | 50 | 95 | 60 | 105 | 46.56 | 233 | 443-7748 | 5000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?