(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Buckle Type Lashing Belt (Belt Loading Machine) (C03E010-030A)

Cam Buckle Type Lashing Belt (Belt Loading Machine) (C03E010-030A)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C03E010-030A
C03N040-000A
C05E010-030A
C05N040-000A
C15E010-030A
C15N040-000A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Type Details Strap Length on Wound Side
(m)
Strap Length on Tied-Down Side
(m)
Strap Width
(mm)
Strap Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 654.40

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.075 Double-End Eye 3 1 25 1.4 4900349530151 433-3900 240 1 unit

฿ 543.79

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.15 Endless 4 - 25 1.4 4900349530403 433-3918 230 1 unit

฿ 854.18

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.125 Double-End Eye 3 1 25 1.4 4900349531158 433-3926 300 1 unit

฿ 732.38

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.25 Endless 4 - 25 1.4 4900349531400 433-3934 290 1 unit

฿ 1,687.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.375 Double-End Eye 3 1 50 1.9 4900349539154 433-3942 740 1 unit

฿ 1,609.17

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.75 Endless 4 - 50 1.9 4900349539406 433-3951 680 1 unit

Basic Specifications

  • Product Type
    Strap Load Binder
  • Other
    Option
  • Color
    Blue
  • Intended Use
    Reliably secures light to heavy loads.
  • Strap Material
    Polyester
  • Cam Buckle Material
    Steel, Aluminum
  • Features
    High strength polyester base fibers are used for excellent weather resistance and durability. A black line is included to see breakage strength at a glance.
  • Amount Of Content
    1 unit

Product Description

A belt load binder for light loads that can be easily tightened.
[Features]
· An easily operated cam buckle that can be used for load binding.
· Uses high strength solution-dyed polyester thread for excellent weather resistance and durability.
· 3 models of buckle to choose from according to the application (C03, C05, C15).
· With black lines so that breaking strength can be understood at a glance.
· For securely fixing everything from light loads to heavy objects.
[Applications]
· Light load binding work.

Part Number
C03E010-030A
C03N040-000A
C05E010-030A
C05N040-000A
C15E010-030A
C15N040-000A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Type Details Strap Length on Wound Side
(m)
Strap Length on Tied-Down Side
(m)
Strap Width
(mm)
Strap Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 654.40

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.075 Double-End Eye 3 1 25 1.4 4900349530151 433-3900 240 1 unit

฿ 543.79

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.15 Endless 4 - 25 1.4 4900349530403 433-3918 230 1 unit

฿ 854.18

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.125 Double-End Eye 3 1 25 1.4 4900349531158 433-3926 300 1 unit

฿ 732.38

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.25 Endless 4 - 25 1.4 4900349531400 433-3934 290 1 unit

฿ 1,687.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.375 Double-End Eye 3 1 50 1.9 4900349539154 433-3942 740 1 unit

฿ 1,609.17

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.75 Endless 4 - 50 1.9 4900349539406 433-3951 680 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1