(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BM3H-09 |
BM3H-14 |
BM3H-18 |
BM4H-09 |
BM4H-14 |
BM4H-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (mm) |
Type Details | Hanger Length (mm) |
Mesh (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,928.96 ฿ 22,977.16 |
CARGO NETS | 1 Piece(s) | 19 Day(s) | 900 | 900 | I-Type - With Sheet | 1000 | 250 | 4571324203898 | 433-8171 | 3000 | 1 pc. | ||
฿ 42,931.13 ฿ 35,349.49 |
CARGO NETS | 1 Piece(s) | 14 Day(s) | 1400 | 1400 | I-Type - With Sheet | 1500 | 150 | 4571324203904 | 433-8189 | 4500 | 1 pc. | ||
฿ 61,100.20 ฿ 50,242.69 |
CARGO NETS | 1 Piece(s) | 14 Day(s) | 1800 | 1800 | I-Type - With Sheet | 2000 | 150 | 4571324203911 | 433-8197 | 7000 | 1 pc. | ||
฿ 25,215.25 ฿ 20,704.24 |
CARGO NETS | 1 Piece(s) | 14 Day(s) | 900 | 900 | Mask Type, Includes Sheet | 1000 | 250 | 4571324203959 | 433-8235 | 3000 | 1 pc. | ||
฿ 40,518.93 ฿ 33,326.82 |
CARGO NETS | 1 Piece(s) | 19 Day(s) | 1400 | 1400 | Mask Type, Includes Sheet | 1500 | 150 | 4571324203966 | 433-8243 | 4500 | 1 pc. | ||
฿ 58,687.99 ฿ 48,223.92 |
CARGO NETS | 1 Piece(s) | 19 Day(s) | 1800 | 1800 | Mask Type, Includes Sheet | 2000 | 150 | 4571324203973 | 433-8251 | 7000 | 1 pc. |
Belt hanging cargo net made of fiber for safe loading work in construction and civil engineering. Includes a polyester sheet, making it ideal for transporting crushed stone and gravel. Since it is made of fiber, it can be easily stored without becoming kinked.
Part Number |
---|
BM3H-09 |
BM3H-14 |
BM3H-18 |
BM4H-09 |
BM4H-14 |
BM4H-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (mm) |
Type Details | Hanger Length (mm) |
Mesh (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,928.96 ฿ 22,977.16 |
CARGO NETS | 1 Piece(s) | 19 Day(s) | 900 | 900 | I-Type - With Sheet | 1000 | 250 | 4571324203898 | 433-8171 | 3000 | 1 pc. | ||
฿ 42,931.13 ฿ 35,349.49 |
CARGO NETS | 1 Piece(s) | 14 Day(s) | 1400 | 1400 | I-Type - With Sheet | 1500 | 150 | 4571324203904 | 433-8189 | 4500 | 1 pc. | ||
฿ 61,100.20 ฿ 50,242.69 |
CARGO NETS | 1 Piece(s) | 14 Day(s) | 1800 | 1800 | I-Type - With Sheet | 2000 | 150 | 4571324203911 | 433-8197 | 7000 | 1 pc. | ||
฿ 25,215.25 ฿ 20,704.24 |
CARGO NETS | 1 Piece(s) | 14 Day(s) | 900 | 900 | Mask Type, Includes Sheet | 1000 | 250 | 4571324203959 | 433-8235 | 3000 | 1 pc. | ||
฿ 40,518.93 ฿ 33,326.82 |
CARGO NETS | 1 Piece(s) | 19 Day(s) | 1400 | 1400 | Mask Type, Includes Sheet | 1500 | 150 | 4571324203966 | 433-8243 | 4500 | 1 pc. | ||
฿ 58,687.99 ฿ 48,223.92 |
CARGO NETS | 1 Piece(s) | 19 Day(s) | 1800 | 1800 | Mask Type, Includes Sheet | 2000 | 150 | 4571324203973 | 433-8251 | 7000 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?