(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Sling (Basket-like container) BM3/BM4 (BM3-14)

Belt Sling (Basket-like container) BM3/BM4 (BM3-14)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BM3-09 SALE
BM3-14 SALE
BM3-18 SALE
BM4-09 SALE
BM4-14 SALE
BM4-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Type Details Hanger Length
(mm)
Mesh
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 21,521.12

฿ 17,675.30

CARGO NETS 1 Piece(s) 19 Day(s) 900 900 I-Type 1000 250 4571324203867 433-8146 2500 1 pc.

฿ 32,226.12

฿ 26,512.43

CARGO NETS 1 Piece(s) 19 Day(s) 1400 1400 I-Type 1500 150 4571324203874 433-8154 3500 1 pc.

฿ 45,494.97

฿ 37,369.57

CARGO NETS 1 Piece(s) 19 Day(s) 1800 1800 I-Type 2000 150 4571324203881 433-8162 5500 1 pc.

฿ 16,103.34

฿ 15,401.23

CARGO NETS 1 Piece(s) 1 Day(s) 900 900 Mask Type 1000 250 4571324203928 433-8201 2500 1 pc.

฿ 25,268.34

฿ 24,239.92

CARGO NETS 1 Piece(s) 1 Day(s) 1400 1400 Mask Type 1500 150 4571324203935 433-8219 3500 1 pc.

฿ 43,295.47

฿ 35,346.42

CARGO NETS 1 Piece(s) 1 Day(s) 1800 1800 Mask Type 2000 150 4571324203942 433-8227 5500 1 pc.

Basic Specifications

  • Product Model
    Wire Basket
  • Material (Body)
    Polyester
  • Maximum Operating Load(t)
    1
  • Strap Width(mm)
    50
  • Features
    As it is a cargo lifting net made of fibers, loading and unloading procedures in construction and public works can be safely conducted. As it is made of fibers, it will not crease, and it is easy to store.
  • Amount Of Content
    1 pc.

Product Description

Belt hanging cargo net made of fiber for safe loading work in construction and civil engineering. Since it is made of fiber, it can be easily stored without becoming kinked.

Part Number
BM3-09 SALE
BM3-14 SALE
BM3-18 SALE
BM4-09 SALE
BM4-14 SALE
BM4-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Type Details Hanger Length
(mm)
Mesh
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 21,521.12

฿ 17,675.30

CARGO NETS 1 Piece(s) 19 Day(s) 900 900 I-Type 1000 250 4571324203867 433-8146 2500 1 pc.

฿ 32,226.12

฿ 26,512.43

CARGO NETS 1 Piece(s) 19 Day(s) 1400 1400 I-Type 1500 150 4571324203874 433-8154 3500 1 pc.

฿ 45,494.97

฿ 37,369.57

CARGO NETS 1 Piece(s) 19 Day(s) 1800 1800 I-Type 2000 150 4571324203881 433-8162 5500 1 pc.

฿ 16,103.34

฿ 15,401.23

CARGO NETS 1 Piece(s) 1 Day(s) 900 900 Mask Type 1000 250 4571324203928 433-8201 2500 1 pc.

฿ 25,268.34

฿ 24,239.92

CARGO NETS 1 Piece(s) 1 Day(s) 1400 1400 Mask Type 1500 150 4571324203935 433-8219 3500 1 pc.

฿ 43,295.47

฿ 35,346.42

CARGO NETS 1 Piece(s) 1 Day(s) 1800 1800 Mask Type 2000 150 4571324203942 433-8227 5500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since belt cargo net is made of textile, cargo handling work with construction and civil engineering can be performed safely.
●Since it is made of fiber, it is also free from habit and can be stored easily.

Specification

●Max Working Load(t):1
●SPQ(sheet):1
●Belts Width: 50mm

Materials

●Polyester 100%