(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nes, Grip (Option for Nesting Rack)

Nes, Grip (Option for Nesting Rack)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of WNG-B

  • Product Model
    Nesting Rack
  • Material (Body)
    Other
  • Color
    Other
  • Frontage(mm)
    150
  • Depth(mm)
    64
  • Height(mm)
    57
  • Other
    Option
  • Mass(g)
    648/set
  • JAN Code
    4582281062428
  • Trusco Code
    447-3272
  • Features
    It can be attached to Nesting Boxes. The grip force of the rubber and stripe-shaped protrusions protect the pallet from slipping.
  • Material
    NR (Natural Rubber)/SBR (Synthetic Blended Rubber)
  • Withstand Load(kg)
    1000
  • Detailed Color
    Black
  • Amount Of Content
    1 Pack (4 pcs.)
Part Number
WNG-B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,035.00

NESTING RACK OPTIONS 1 Pack(s)

4 Pieces Per Package

12 Day(s) 1 Pack (4 pcs.)

Basic Specifications

  • Product Model
    Nesting Rack
  • Material (Body)
    Other
  • Color
    Other
  • Frontage(mm)
    150
  • Depth(mm)
    64
  • Height(mm)
    57
  • Other
    Option
  • Mass(g)
    648/set
  • JAN Code
    4582281062428
  • Trusco Code
    447-3272
  • Features
    It can be attached to Nesting Boxes. The grip force of the rubber and stripe-shaped protrusions protect the pallet from slipping.
  • Material
    NR (Natural Rubber)/SBR (Synthetic Blended Rubber)
  • Withstand Load(kg)
    1000
  • Detailed Color
    Black
  • Amount Of Content
    1 Pack (4 pcs.)

Product Description

An option for nested racks that prevents pallet slippage.
[Features]
· Stripe shaped protrusions that produce a large amount of frictional resistance, preventing pallets from slipping.
· Can be installed in nesting boxes.
· Rubber grip strength and stripe shaped protrusions prevent pallets from slipping.
· Nes Grips can be mounted in 50 square pipe nesting boxes.
[Applications]
· Convenient for preventing slipping of pallets.

Specifications of WNG-B

  • Product Model
    Nesting Rack
  • Material (Body)
    Other
  • Color
    Other
  • Frontage(mm)
    150
  • Depth(mm)
    64
  • Height(mm)
    57
  • Other
    Option
  • Mass(g)
    648/set
  • JAN Code
    4582281062428
  • Trusco Code
    447-3272
  • Features
    It can be attached to Nesting Boxes. The grip force of the rubber and stripe-shaped protrusions protect the pallet from slipping.
  • Material
    NR (Natural Rubber)/SBR (Synthetic Blended Rubber)
  • Withstand Load(kg)
    1000
  • Detailed Color
    Black
  • Amount Of Content
    1 Pack (4 pcs.)
Part Number
WNG-B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,035.00

NESTING RACK OPTIONS 1 Pack(s)

4 Pieces Per Package

12 Day(s) 1 Pack (4 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be mounted on a nesting rack.
●Grip force of the rubber and protrusions of the stripe shape protect the pallet from slipping.

Specification

●Load Capacity(kg):1000
●W x D x H(mm):150 x 64 x 57
●Q'ty Per Set(piece):4

Materials

●Blend of NR(natural rubber) , SBR(synthetic rubber)