(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container (Window Open) (50LNCB)

Folding Container (Window Open) (50LNCB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
50LNCB
75LNCB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
JAN code Trusco code Mass
(g)
Amount Of Content

฿ 2,547.00

CASES 1 Piece(s) 1 Day(s) 50 530 366 320 492×333×302 81 4562166418489 433-7964 1970 1 pc.

฿ 3,454.00

CASES 1 Piece(s) 1 Day(s) 75 650 440 329 600×405×310 78 4562166418519 433-7972 3580 1 pc.

Basic Specifications

  • Color
    Blue
  • Product Model
    Fold-up Container
  • Detailed Color
    Transparent Blue
  • Features
    As the long surface on one side is opened, it can be used for a wide range of applications such as product storage and simple shelves. It can be folded and stored to save space.
  • Intended Use
    Product storage, and can be used as a simple shelf.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

One of the long sides opens, enabling it to be used for a wide range of applications including product storage or use as a simple shelf. Can be folded and stored, saving space. For product storage or as a simple shelf.

Part Number
50LNCB
75LNCB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
JAN code Trusco code Mass
(g)
Amount Of Content

฿ 2,547.00

CASES 1 Piece(s) 1 Day(s) 50 530 366 320 492×333×302 81 4562166418489 433-7964 1970 1 pc.

฿ 3,454.00

CASES 1 Piece(s) 1 Day(s) 75 650 440 329 600×405×310 78 4562166418519 433-7972 3580 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since one of the long sides is opened, it can be used in wide use such as a storage of products/simple shelf. 
●Since it can be stored by folding, it is space saving.

Specification

●Color:Transparent Blue

Materials

●Polypropylene(PP)