(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container Madocon

Folding Container Madocon

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,643.72 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKO-O-75B-BL
SKO-O-75B-BR
SKO-O-75B-GLL
SKO-O-75B-GR
SKO-O-75B-RE
SKO-O-75B-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Color Type Details Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Detailed Color JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 2,287.70

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 76.5 649 439 327 Blue Without lid 600×405×305 77 Blue 4983049493803 432-3009 3 1 pc.

฿ 2,287.70

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 76.5 649 439 327 Brown Without lid 600×405×305 77 Brown 4983049493865 432-3017 3 1 pc.

฿ 2,287.70

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 76.5 649 439 327 Gray Without lid 600×405×305 77 Light Gray 4983049493810 432-3025 3 1 pc.

฿ 2,287.70

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 76.5 649 439 327 Green Without lid 600×405×305 77 Green 4983049493827 432-3033 3 1 pc.

฿ 2,287.70

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 76.5 649 439 327 Red Without lid 600×405×305 77 Red 4983049498358 432-3041 3 1 pc.

฿ 2,287.70

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 76.5 649 439 327 Yellow Without lid 600×405×305 77 Yellow 4983049493841 432-3050 3 1 pc.

Basic Specifications

  • Product Model
    Fold-up Container
  • Compatible Card Holder (Sold Separately)
    4-sided Type 21
  • Features
    Content inside the box can be checked from any side as there are transparent windows on each side except the bottom. Integrated molding of transparent windows suppresses strength degradation, resulting in excellent shock resistance and compression strength. Recycling is easy and the content in the box can be checked by metal detectors since the container is made entirely from plastic.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

A folding container that makes it easy to check its contents.
[Features]
· High visibility, allowing the contents to be checked from all directions except the bottom.
· Since the transparent windows are integrally molded in each part, it has both excellent compressive strength and impact resistance.
· Abundant color variations, making content management by color possible as well.
· Made entirely of plastic for easy recycling. Contents can also be inspected with metal detectors.
[Applications]
· Contents can be checked from the outside, increasing work efficiency.
· Can manage based on color.

Part Number
SKO-O-75B-BL
SKO-O-75B-BR
SKO-O-75B-GLL
SKO-O-75B-GR
SKO-O-75B-RE
SKO-O-75B-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Color Type Details Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Detailed Color JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 2,287.70

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 76.5 649 439 327 Blue Without lid 600×405×305 77 Blue 4983049493803 432-3009 3 1 pc.

฿ 2,287.70

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 76.5 649 439 327 Brown Without lid 600×405×305 77 Brown 4983049493865 432-3017 3 1 pc.

฿ 2,287.70

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 76.5 649 439 327 Gray Without lid 600×405×305 77 Light Gray 4983049493810 432-3025 3 1 pc.

฿ 2,287.70

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 76.5 649 439 327 Green Without lid 600×405×305 77 Green 4983049493827 432-3033 3 1 pc.

฿ 2,287.70

FOLDABLE CONTAINERS 1 Piece(s) 14 Day(s) 76.5 649 439 327 Red Without lid 600×405×305 77 Red 4983049498358 432-3041 3 1 pc.

฿ 2,287.70

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 76.5 649 439 327 Yellow Without lid 600×405×305 77 Yellow 4983049493841 432-3050 3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2