(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container THC Type (Olive Drab, Type A) Lid (THC-07AF-OD)

Container THC Type (Olive Drab, Type A) Lid (THC-07AF-OD)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THC-07AF-OD
THC-16・23AF-OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Compatible Container JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 207.80

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 366 253 30 THC-07A 4989999232851 440-8080 243 1 pc.

฿ 395.35

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 519 363 35 THC-16A、23A、35A 4989999232899 440-8128 587 1 pc.

Basic Specifications

Product Description

Ideal for organizing and storing small objects. For organizing offices and sheds.

Part Number
THC-07AF-OD
THC-16・23AF-OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Compatible Container JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 207.80

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 366 253 30 THC-07A 4989999232851 440-8080 243 1 pc.

฿ 395.35

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 519 363 35 THC-16A、23A、35A 4989999232899 440-8128 587 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1