(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DA Type Eco-Cap Recycling Container Cover (DA-28ECF-LB)

DA Type Eco-Cap Recycling Container Cover (DA-28ECF-LB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DA-9ECF-LB
DA-28ECF-LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Compatible Container JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 224.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 375 289 19.0 DA-9EC-LB 4989999232516 432-9678 255 1 pc.

฿ 356.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 480 356 27.5 DA-28EC-LB 4989999232486 432-9643 600 1 pc.

Basic Specifications

Product Description

Container lid made from recycled PET bottle caps.
Compatible container: DA-9EC-LB·DA-28EC-LB

Part Number
DA-9ECF-LB
DA-28ECF-LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Compatible Container JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 224.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 375 289 19.0 DA-9EC-LB 4989999232516 432-9678 255 1 pc.

฿ 356.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 480 356 27.5 DA-28EC-LB 4989999232486 432-9643 600 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a container made by playing caps of pet bottles.

Specification

●Color:Light Blue
●SPQ(sheet):60

Materials

●Polypropylene(PP)

Warning

●Stacking with F series is not possible.
●DA-5EC-LB, DA-24EC-LB does not have compatible lid.