(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TECCELL Long Box (BF5-300X1700X250)

TECCELL Long Box (BF5-300X1700X250)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BF5-300X1500X250
BF5-300X1700X250
BF5-300X1900X250
BF5-500X1500X250
BF5-500X1700X250
BF5-500X1900X250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Capacity
(L)
Usable Inner Dimensions / Frontage
(mm)
Usable Inner Dimensions / Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 7,079.00

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1500 300 84 1463 251 - 452-8484 2600 1 pc.

฿ 7,882.00

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1700 300 96 1663 251 4938233599427 452-8492 3000 1 pc.

฿ 8,659.00

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1900 300 107 1863 251 4938233599434 452-8506 3300 1 pc.

฿ 7,659.00

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1500 500 151 1463 451 4938233599441 452-8514 3400 1 pc.

฿ 8,492.00

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1700 500 172 1663 451 4938233599458 452-8522 3800 1 pc.

฿ 9,269.00

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1900 500 192 1863 451 4938233599465 452-8531 4200 1 pc.

Basic Specifications

  • Major Diameter Height(mm)
    250
  • Color
    Cream
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Usable Inner Dimensions / Height(mm)
    229
  • Detailed Color
    Natural
  • Features
    Light weight through the use of TECCELL, a long measure container with little side or underside warp. All-resin so can be recycled.
  • Amount Of Content
    1 pc.

Product Description

Uses TECCELL, making it a long, lightweight container with little bottom or side warping. Recyclable, as it is made entirely of plastic.

Part Number
BF5-300X1500X250
BF5-300X1700X250
BF5-300X1900X250
BF5-500X1500X250
BF5-500X1700X250
BF5-500X1900X250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Capacity
(L)
Usable Inner Dimensions / Frontage
(mm)
Usable Inner Dimensions / Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 7,079.00

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1500 300 84 1463 251 - 452-8484 2600 1 pc.

฿ 7,882.00

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1700 300 96 1663 251 4938233599427 452-8492 3000 1 pc.

฿ 8,659.00

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1900 300 107 1863 251 4938233599434 452-8506 3300 1 pc.

฿ 7,659.00

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1500 500 151 1463 451 4938233599441 452-8514 3400 1 pc.

฿ 8,492.00

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1700 500 172 1663 451 4938233599458 452-8522 3800 1 pc.

฿ 9,269.00

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1900 500 192 1863 451 4938233599465 452-8531 4200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1