(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sanko Plastic Pallet SK-D4 (SK-D4-1013-BK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-D4-097113-BK
SK-D4-1010-2-BL
SK-D4-1012-5-BK
SK-D4-1012-6-BK
SK-D4-1012-8-BK
SK-D4-1012-9-BK
SK-D4-1013-BK
SK-D4-1016-BK
SK-D4-911-3-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Color Maximum Static Load (kg) Maximum Dynamic Load (kg) Height / Thickness (mm) Insertion Dimensions (Frontage) Width
(mm)
Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Center Block Width
(mm)
Trusco Code Features Mass
(kg)
Compatible Equipment Specification Details Material Details Amount Of Content

฿ 6,991.85

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1130 970 Black 2000 1000 130 260 89 250 89 190 452-9324 The back side has a grid shape for hand lifts, and relief holes for fork casters. 9.1 Hand Pallet Truck/Forklift - Recycled Polypropylene (PP) 1 pc.

฿ 8,240.09

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1000 1000 Light Blue 2000 1000 144 260 90 260 90 190 459-3880 The back side has a grid shape for hand lifts, and relief holes for fork casters. 10 Hand Pallet Truck/Forklift - - 1 pc.

฿ 4,627.98

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1000 Black 2000 1000 144 260 90 260 90 190 459-3910 The back side has a grid shape for hand lifts, and relief holes for fork casters. Common size used in the automobile, pharmaceutical, and refrigerated warehouse industries. 9.5 Hand Pallet Truck/Forklift - Recycled Polypropylene (PP) 1 pc.

฿ 3,529.68

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1000 Black 2000 1000 120 260 87 260 87 190 459-3928 The back side has a grid shape for hand lifts, and relief holes for fork casters. Common size used in the automobile, pharmaceutical, and refrigerated warehouse industries. 7.8 Hand Pallet Truck/Forklift - Recycled Polypropylene (PP) 1 pc.

฿ 6,835.51

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1000 Black 2000 600 130 310 85 250 85 190/160 459-3936 The back side has a grid shape for hand lifts, and relief holes for fork casters. Common size used in the automobile, pharmaceutical, and refrigerated warehouse industries. 10.6 Hand Pallet Truck/Forklift - Recycled Polypropylene (PP) 1 pc.

฿ 6,805.16

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1000 Black 4000 1000 150 260 90 260 90 190 485-6791 - 11.7 Hand Pallet Truck, Forklift Only for Flat Stacking Usage - 1 pc.

฿ 6,391.65

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1300 1000 Black 2000 500 150 300 90 260 90 190 459-3944 The back side has a grid shape for hand lifts, and relief holes for fork casters. 9.9 Hand Pallet Truck/Forklift - Recycled Polypropylene (PP) 1 pc.

฿ 10,556.86

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1600 1000 Black 2000 500 150 300 90 260 90 190 452-9332 The back side has a grid shape for hand lifts, and relief holes for fork casters. 13 Hand Pallet Truck/Forklift - Recycled Polypropylene (PP) 1 pc.

฿ 6,308.39

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 900 Black 2000 1000 150 260 90 260 90 190 452-9359 The back side has a grid shape for hand lifts, and relief holes for fork casters. 9.6 Hand Pallet Truck/Forklift - Recycled Polypropylene (PP) 1 pc.

Basic Specifications

Product Description

The back is shaped like a cross and there is a fork caster relief hole to facilitate hand lift use.

Part Number
SK-D4-097113-BK
SK-D4-1010-2-BL
SK-D4-1012-5-BK
SK-D4-1012-6-BK
SK-D4-1012-8-BK
SK-D4-1012-9-BK
SK-D4-1013-BK
SK-D4-1016-BK
SK-D4-911-3-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Color Maximum Static Load (kg) Maximum Dynamic Load (kg) Height / Thickness (mm) Insertion Dimensions (Frontage) Width
(mm)
Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Center Block Width
(mm)
Trusco Code Features Mass
(kg)
Compatible Equipment Specification Details Material Details Amount Of Content

฿ 6,991.85

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1130 970 Black 2000 1000 130 260 89 250 89 190 452-9324 The back side has a grid shape for hand lifts, and relief holes for fork casters. 9.1 Hand Pallet Truck/Forklift - Recycled Polypropylene (PP) 1 pc.

฿ 8,240.09

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1000 1000 Light Blue 2000 1000 144 260 90 260 90 190 459-3880 The back side has a grid shape for hand lifts, and relief holes for fork casters. 10 Hand Pallet Truck/Forklift - - 1 pc.

฿ 4,627.98

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1000 Black 2000 1000 144 260 90 260 90 190 459-3910 The back side has a grid shape for hand lifts, and relief holes for fork casters. Common size used in the automobile, pharmaceutical, and refrigerated warehouse industries. 9.5 Hand Pallet Truck/Forklift - Recycled Polypropylene (PP) 1 pc.

฿ 3,529.68

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1000 Black 2000 1000 120 260 87 260 87 190 459-3928 The back side has a grid shape for hand lifts, and relief holes for fork casters. Common size used in the automobile, pharmaceutical, and refrigerated warehouse industries. 7.8 Hand Pallet Truck/Forklift - Recycled Polypropylene (PP) 1 pc.

฿ 6,835.51

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1000 Black 2000 600 130 310 85 250 85 190/160 459-3936 The back side has a grid shape for hand lifts, and relief holes for fork casters. Common size used in the automobile, pharmaceutical, and refrigerated warehouse industries. 10.6 Hand Pallet Truck/Forklift - Recycled Polypropylene (PP) 1 pc.

฿ 6,805.16

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1200 1000 Black 4000 1000 150 260 90 260 90 190 485-6791 - 11.7 Hand Pallet Truck, Forklift Only for Flat Stacking Usage - 1 pc.

฿ 6,391.65

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1300 1000 Black 2000 500 150 300 90 260 90 190 459-3944 The back side has a grid shape for hand lifts, and relief holes for fork casters. 9.9 Hand Pallet Truck/Forklift - Recycled Polypropylene (PP) 1 pc.

฿ 10,556.86

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1600 1000 Black 2000 500 150 300 90 260 90 190 452-9332 The back side has a grid shape for hand lifts, and relief holes for fork casters. 13 Hand Pallet Truck/Forklift - Recycled Polypropylene (PP) 1 pc.

฿ 6,308.39

PLASTIC PALLETS 1 Piece(s) 40 Day(s) 1100 900 Black 2000 1000 150 260 90 260 90 190 452-9359 The back side has a grid shape for hand lifts, and relief holes for fork casters. 9.6 Hand Pallet Truck/Forklift - Recycled Polypropylene (PP) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1