(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Semi-Transparent PP Pail (Round) Base Unit (TPTM-45)

Semi-Transparent PP Pail (Round) Base Unit (TPTM-45)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPTM-45
TPTM-75
TPTM-90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Height
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 1,175.24

DUST BOXES 1 Piece(s) Same day 45 480 430 4989999243871 437-8105 1689 1 pc.

฿ 2,076.83

DUST BOXES 1 Piece(s) 1 Day(s) 75 565 500 4989999243888 437-8113 2752 1 pc.

฿ 2,349.10

DUST BOXES 1 Piece(s) 1 Day(s) 90 610 520 4989999243895 437-8121 2994 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Details Type
    Main Unit Only
  • Color
    Semi-Transparent
  • Main body: option
    Main Body
  • Material
    Polypropylene (PP)
  • Features
    This pail is translucent so trash contained within can be seen at the time of disposal to ensure proper sorting and to prevent criminal activity. Food Sanitation Act of Japan accepted product.
  • Internal Capacity
    1 pc.

Product Description

This pail is translucent so that the trash within can be seen at the time of disposal to ensure proper sorting and to prevent criminal activity. Food Sanitation Act compliant product.

*Caution*
This product only includes the main body. Purchase the lid separately.

Part Number
TPTM-45
TPTM-75
TPTM-90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Height
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 1,175.24

DUST BOXES 1 Piece(s) Same day 45 480 430 4989999243871 437-8105 1689 1 pc.

฿ 2,076.83

DUST BOXES 1 Piece(s) 1 Day(s) 75 565 500 4989999243888 437-8113 2752 1 pc.

฿ 2,349.10

DUST BOXES 1 Piece(s) 1 Day(s) 90 610 520 4989999243895 437-8121 2994 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1