(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grand Corner, Square (DS-197-444-1)

Grand Corner, Square (DS-197-444-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DS-197-444-1
DS-197-444-5
DS-197-444-6
DS-197-444-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Internal Capacity

฿ 4,709.00

DUST BOXES FOR OUT DOOR 1 Piece(s) 12 Day(s) Green 4904771414515 435-2106 1 unit

฿ 4,709.00

DUST BOXES FOR OUT DOOR 1 Piece(s) 10 Day(s) Yellow 4904771414553 435-2114 1 unit

฿ 3,985.00

DUST BOXES FOR OUT DOOR 1 Piece(s) 12 Day(s) White 4904771414560 435-2122 1 unit

฿ 4,709.00

DUST BOXES FOR OUT DOOR 1 Piece(s) 10 Day(s) Black 4904771414577 435-2131 1 unit

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    103
  • Use
    Outdoor Type
  • Frontage(mm)
    445
  • Depth(mm)
    445
  • Height(mm)
    710
  • Body / Option
    Main Body
  • Material
    Net: Powder coated finish on expanded metal
  • Mass(g)
    5000
  • Features
    Simple waste container that allows you to choose the colors that match the surrounding landscape. Since the legs are made of resin, they won't rust or damage the floor surface.
  • Internal Capacity
    1 unit

Product Description

Simple waste container with a selection of colors to choose from to suit the surrounding landscape. The legs are made from resin so they do not rust or scratch flooring.

Part Number
DS-197-444-1
DS-197-444-5
DS-197-444-6
DS-197-444-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Internal Capacity

฿ 4,709.00

DUST BOXES FOR OUT DOOR 1 Piece(s) 12 Day(s) Green 4904771414515 435-2106 1 unit

฿ 4,709.00

DUST BOXES FOR OUT DOOR 1 Piece(s) 10 Day(s) Yellow 4904771414553 435-2114 1 unit

฿ 3,985.00

DUST BOXES FOR OUT DOOR 1 Piece(s) 12 Day(s) White 4904771414560 435-2122 1 unit

฿ 4,709.00

DUST BOXES FOR OUT DOOR 1 Piece(s) 10 Day(s) Black 4904771414577 435-2131 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1