(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TS1000 |
TS500 |
TS700 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Frontage (mm) |
JAN Code | Trusco Code | Mass (g) |
Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 122,696.00 ฿ 99,604.61 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 20 Day(s) | 960 | 1800 | 4560118186011 | 453-0918 | 61500 | The entire surface is made of aluminum with superior corrosion resistance and anti rust. As the top door uses a dedicated gas damper, it is possible to retain a full throttle condition with little force, making recovery work easy to perform as well | 1 unit | ||
฿ 109,915.00 ฿ 94,801.69 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 20 Day(s) | 460 | 900 | 4560118186035 | 453-0926 | 42000 | The entire surface is made of aluminum with superior corrosion resistance and anti rust. As the top door uses a dedicated gas damper, it is possible to retain a full throttle condition with little force, making recovery work easy to perform as well. | 1 unit | ||
฿ 115,338.00 ฿ 99,479.03 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 20 Day(s) | 620 | 1200 | 4560118186028 | 453-0934 | 50000 | The entire surface is made of aluminum with superior corrosion resistance and anti rust. As the top door uses a dedicated gas damper, it is possible to retain a full throttle condition with little force, making recovery work easy to perform as well. | 1 unit |
Made entirely from aluminum with excellent corrosion resistance and rust proof. The top door uses a dedicated gas damper so only light force is required to keep it completely open, making collection work easy.
Part Number |
---|
TS1000 |
TS500 |
TS700 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Frontage (mm) |
JAN Code | Trusco Code | Mass (g) |
Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 122,696.00 ฿ 99,604.61 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 20 Day(s) | 960 | 1800 | 4560118186011 | 453-0918 | 61500 | The entire surface is made of aluminum with superior corrosion resistance and anti rust. As the top door uses a dedicated gas damper, it is possible to retain a full throttle condition with little force, making recovery work easy to perform as well | 1 unit | ||
฿ 109,915.00 ฿ 94,801.69 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 20 Day(s) | 460 | 900 | 4560118186035 | 453-0926 | 42000 | The entire surface is made of aluminum with superior corrosion resistance and anti rust. As the top door uses a dedicated gas damper, it is possible to retain a full throttle condition with little force, making recovery work easy to perform as well. | 1 unit | ||
฿ 115,338.00 ฿ 99,479.03 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 20 Day(s) | 620 | 1200 | 4560118186028 | 453-0934 | 50000 | The entire surface is made of aluminum with superior corrosion resistance and anti rust. As the top door uses a dedicated gas damper, it is possible to retain a full throttle condition with little force, making recovery work easy to perform as well. | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?