(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Benry Pack, Professional, Black (BP-35B)

Benry Pack, Professional, Black (BP-35B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BP-35B
BP-40B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
JAN Code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 137.00

GARBAGE BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 430 350(230) 4903620602394 440-7342 210 1 Bag (50 Sheets)

฿ 169.00

GARBAGE BAGS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 480 400(270) 4903620602400 440-7351 275 1 Bag (50 Sheets)

Basic Specifications

  • Product Model
    Garbage Bag
  • Color
    Black
  • Material (Body)
    High Density Polystyrene (HDPE)
  • Thickness(mm)
    0.018
  • Body / Option
    Main Body
  • Features
    Handbag type so the contents cannot be seen. Hygienic as it can be tied up. Use for commercial sanitary box.
  • Amount Of Content
    1 Bag (50 Sheets)

Product Description

Portable type, contents are not visible. Hygienic, can be tied. Can be used in a sanitary box for business use.

Part Number
BP-35B
BP-40B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
JAN Code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 137.00

GARBAGE BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 430 350(230) 4903620602394 440-7342 210 1 Bag (50 Sheets)

฿ 169.00

GARBAGE BAGS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 480 400(270) 4903620602400 440-7351 275 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Tote type wherein the contents are not visible.
●Tied to hygiene. Please use it for business sanitary box.

Specification

●Q'ty Per Bag(sheet):50
●SPQ(bag):30

Materials

●High Density Polyethylene(HDPE)