(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Color Plastic Handbag (Thick) (F-2540W)

Color Plastic Handbag (Thick) (F-2540W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-2540BK
F-2540SV
F-2540W
F-3045BK
F-3045SV
F-3045W
F-4050BK
F-4050SV
F-4050W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Vertical
(mm)
Horizontal
(mm)
Detailed colors JAN code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 229.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

12 Day(s) Black 400 250 Black 4989999244809 437-8377 294 1 Bag (20 Sheets)

฿ 229.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

1 Day(s) Other 400 250 Silver 4989999244816 437-8385 294 1 Bag (20 Sheets)

฿ 200.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

1 Day(s) White 400 250 White 4989999244823 437-8393 294 1 Bag (20 Sheets)

฿ 354.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

1 Day(s) Black 450 300 Black 4989999244830 437-8407 397 1 Bag (20 Sheets)

฿ 354.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

1 Day(s) Other 450 300 Silver 4989999244847 437-8415 397 1 Bag (20 Sheets)

฿ 303.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

1 Day(s) White 450 300 White 4989999244854 437-8423 397 1 Bag (20 Sheets)

฿ 467.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

1 Day(s) Black 500 400 Black 4989999244861 437-8431 588 1 Bag (20 Sheets)

฿ 467.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

12 Day(s) Other 500 400 Silver 4989999244878 437-8440 588 1 Bag (20 Sheets)

฿ 429.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

1 Day(s) White 500 400 White 4989999244885 437-8458 588 1 Bag (20 Sheets)

Basic Specifications

  • Product Type
    Recovery Bag
  • Material (Main Body)
    Polyethylene (PE)
  • Thickness(mm)
    0.08
  • Main body: option
    Main Body
  • Features
    Soft type with soft touch. Has thickness of 0.08 mm for good tearing resistance.
  • Application
    For carrying catalogs and documents. For carrying parts. For hand delivery of brochures, company briefing sessions, meeting materials.
  • Amount Of Content
    1 Bag (20 Sheets)

Product Description

Soft type with soft touch. Has thickness of 0.08 mm for good tear resistance. For carrying catalogs and documents. For carrying parts. For hand delivery of brochures, company briefing sessions, and meeting materials.

Part Number
F-2540BK
F-2540SV
F-2540W
F-3045BK
F-3045SV
F-3045W
F-4050BK
F-4050SV
F-4050W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Vertical
(mm)
Horizontal
(mm)
Detailed colors JAN code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 229.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

12 Day(s) Black 400 250 Black 4989999244809 437-8377 294 1 Bag (20 Sheets)

฿ 229.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

1 Day(s) Other 400 250 Silver 4989999244816 437-8385 294 1 Bag (20 Sheets)

฿ 200.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

1 Day(s) White 400 250 White 4989999244823 437-8393 294 1 Bag (20 Sheets)

฿ 354.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

1 Day(s) Black 450 300 Black 4989999244830 437-8407 397 1 Bag (20 Sheets)

฿ 354.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

1 Day(s) Other 450 300 Silver 4989999244847 437-8415 397 1 Bag (20 Sheets)

฿ 303.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

1 Day(s) White 450 300 White 4989999244854 437-8423 397 1 Bag (20 Sheets)

฿ 467.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

1 Day(s) Black 500 400 Black 4989999244861 437-8431 588 1 Bag (20 Sheets)

฿ 467.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

12 Day(s) Other 500 400 Silver 4989999244878 437-8440 588 1 Bag (20 Sheets)

฿ 429.00

POLY BAGS 1 Pack(s)

20 Pieces Per Package

1 Day(s) White 500 400 White 4989999244885 437-8458 588 1 Bag (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Soft type and soft to the touch.
●Because it is 0.08mm in thickness, it is strong and hard to tear.

Usage

●In the case of carrying catalogue and/or documents.
●For carrying parts.
●For brochures, company briefings, and handouts of meeting materials.

Specification

●Q'ty Per Bag(sheet):20
●Thickness: 0.08mm

Materials

●Polyethylene(PE)