(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Commercial Polyethylene Bag with Straps, Clear

Commercial Polyethylene Bag with Straps, Clear

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 572.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HP-0030
HP-0045
HP-0070
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Vertical
(mm)
Horizontal
(mm)
JAN code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 572.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 30 700 500 4989999277692 447-3787 350 1 Bag (10 Sheets)

฿ 627.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 45 800 650 4989999277708 447-3795 520 1 Bag (10 Sheets)

฿ 728.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 70 900 800 4989999277715 447-3809 720 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Recovery Bag
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Thickness(mm)
    0.05
  • Main body: option
    Main Body
  • Features
    Can be opened and closed any number of times. Allows quick opening/closing. Also ideal for storing other than garbage. Thick and not easily broken.
  • Application
    For storing a fan, etc.
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

Can be opened and closed repeatedly. Allows quick opening/closing. Also ideal for storing other than garbage. Thick and difficult to tear. For storing a fan, etc. Can be used for various kinds of storage, such as for separate storage of smelly items

Part Number
HP-0030
HP-0045
HP-0070
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Vertical
(mm)
Horizontal
(mm)
JAN code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 572.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 30 700 500 4989999277692 447-3787 350 1 Bag (10 Sheets)

฿ 627.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 45 800 650 4989999277708 447-3795 520 1 Bag (10 Sheets)

฿ 728.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 70 900 800 4989999277715 447-3809 720 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is also optimum for storage purposes other than garbage.
●Thick, not easily torn.

Usage

●For storage of electric fans etc.
●For temporary storage.

Materials

●Polyethylene(PE)