(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Commercial Polyethylene Bag, Transparent Thick Material (U-0020)

Commercial Polyethylene Bag, Transparent Thick Material (U-0020)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
U-0020
U-0045
U-0070
U-0090
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Vertical
(mm)
Horizontal
(mm)
JAN code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 341.00

GARBAGE BAGS 1 Pack(s)

5 Pieces Per Package

Same day 20 600 500 4989999277647 447-3736 414 1 Bag (5 Sheets)

฿ 544.00

GARBAGE BAGS 1 Pack(s)

5 Pieces Per Package

Same day 45 800 650 4989999277654 447-3744 717 1 Bag (5 Sheets)

฿ 651.00

GARBAGE BAGS 1 Pack(s)

5 Pieces Per Package

Same day 70 900 800 4989999277661 447-3752 993 1 Bag (5 Sheets)

฿ 783.00

GARBAGE BAGS 1 Pack(s)

5 Pieces Per Package

Same day 90 1000 900 4989999277678 447-3761 1242 1 Bag (5 Sheets)

Basic Specifications

Product Description

Tough and tear-resistant industrial plastic bag.
[Features]
· Super thick type with 0.15 mm thickness.
[Applications]
· Storage and management of hazardous objects and metal parts.

Part Number
U-0020
U-0045
U-0070
U-0090
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Vertical
(mm)
Horizontal
(mm)
JAN code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 341.00

GARBAGE BAGS 1 Pack(s)

5 Pieces Per Package

Same day 20 600 500 4989999277647 447-3736 414 1 Bag (5 Sheets)

฿ 544.00

GARBAGE BAGS 1 Pack(s)

5 Pieces Per Package

Same day 45 800 650 4989999277654 447-3744 717 1 Bag (5 Sheets)

฿ 651.00

GARBAGE BAGS 1 Pack(s)

5 Pieces Per Package

Same day 70 900 800 4989999277661 447-3752 993 1 Bag (5 Sheets)

฿ 783.00

GARBAGE BAGS 1 Pack(s)

5 Pieces Per Package

Same day 90 1000 900 4989999277678 447-3761 1242 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Thickness 0.15mm super thick type.
●Strong and hard to tear.

Materials

●Polyethylene(PE)

Warning

●Thick, please use cable tie etc. when enclosing.