(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trash bags for sanitation

Trash bags for sanitation

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 85.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N-07
N-08
N-09
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color JAN Code Trusco Code Amount Of Content

฿ 85.00

GARBAGE BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) Black - 4902393435079 432-1219 1 Bag (50 Sheets)

฿ 85.00

GARBAGE BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) Transparent - 4902393435086 432-1227 1 Bag (50 Sheets)

฿ 85.00

GARBAGE BAGS 1 Pack(s)

50 Pieces Per Package

1 Day(s) Other Milk-white Translucent 4902393435093 432-1235 1 Bag (50 Sheets)

Basic Specifications

  • Product Model
    Garbage Bag
  • Capacity(L)
    5–7
  • Material (Body)
    Low Density Polystyrene (LLDPE)
  • Longitudinal(mm)
    380
  • Side(mm)
    320
  • Thickness(mm)
    0.02
  • Body / Option
    Main Body
  • Features
    Standard type sanitary refuse bag.
  • Mass(g)
    225
  • Amount Of Content
    1 Bag (50 Sheets)
Part Number
N-07
N-08
N-09
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color JAN Code Trusco Code Amount Of Content

฿ 85.00

GARBAGE BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) Black - 4902393435079 432-1219 1 Bag (50 Sheets)

฿ 85.00

GARBAGE BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) Transparent - 4902393435086 432-1227 1 Bag (50 Sheets)

฿ 85.00

GARBAGE BAGS 1 Pack(s)

50 Pieces Per Package

1 Day(s) Other Milk-white Translucent 4902393435093 432-1235 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a standard type garbage bag for sanitary use.

Specification

●Capacity(L):5 to 7
●Q'ty Per Bag(sheet):50
●SPQ(bag):50

Materials

●Low Density Polyethylene(LLDPE)