(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vinyl long mat flat/roll type (411-0350)

Vinyl long mat flat/roll type (411-0350)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
411-0350 SALE
411-0352 SALE
411-0361 SALE
411-0362 SALE
411-0363 SALE
411-0364 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 18,488.89

฿ 15,443.77

MATS FOR AISLE 1 Piece(s) 40 Day(s) Green 4964079012158 449-7104 1 Roll

฿ 18,488.89

฿ 15,443.77

MATS FOR AISLE 1 Piece(s) 40 Day(s) Light Green 4964079031890 449-7112 1 Roll

฿ 18,488.89

฿ 15,443.77

MATS FOR AISLE 1 Piece(s) 40 Day(s) Light blue 4964079031906 449-7121 1 Roll

฿ 18,488.89

฿ 15,443.77

MATS FOR AISLE 1 Piece(s) 40 Day(s) Navy Blue 4964079031913 449-7139 1 Roll

฿ 18,488.89

฿ 15,443.77

MATS FOR AISLE 1 Piece(s) 40 Day(s) Yellow 4964079031920 449-7147 1 Roll

฿ 18,488.89

฿ 15,443.77

MATS FOR AISLE 1 Piece(s) 40 Day(s) Red 4964079031937 449-7155 1 Roll

Basic Specifications

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Width(mm)
    910
  • Length(m)
    20
  • Thickness(mm)
    1.5
  • Mass
    40kg
  • Features
    Easy installation, light weight protects the floor. This is a fireproof compliant product. Fire protection registration number (E.T.800066)
  • Use
    Flooring protection.
  • Material
    Front/Back Surface: PVC
  • Amount Of Content
    1 Roll

Product Description

[Features]
·Easy to install, lightweight, protects flooring.
·Flameproof compliant product. Flameproof Performance Registration Number (ET800066)
[Applications]
·Floor protection.

Part Number
411-0350 SALE
411-0352 SALE
411-0361 SALE
411-0362 SALE
411-0363 SALE
411-0364 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 18,488.89

฿ 15,443.77

MATS FOR AISLE 1 Piece(s) 40 Day(s) Green 4964079012158 449-7104 1 Roll

฿ 18,488.89

฿ 15,443.77

MATS FOR AISLE 1 Piece(s) 40 Day(s) Light Green 4964079031890 449-7112 1 Roll

฿ 18,488.89

฿ 15,443.77

MATS FOR AISLE 1 Piece(s) 40 Day(s) Light blue 4964079031906 449-7121 1 Roll

฿ 18,488.89

฿ 15,443.77

MATS FOR AISLE 1 Piece(s) 40 Day(s) Navy Blue 4964079031913 449-7139 1 Roll

฿ 18,488.89

฿ 15,443.77

MATS FOR AISLE 1 Piece(s) 40 Day(s) Yellow 4964079031920 449-7147 1 Roll

฿ 18,488.89

฿ 15,443.77

MATS FOR AISLE 1 Piece(s) 40 Day(s) Red 4964079031937 449-7155 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1