(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Elver Mat (No Mud Holes)

Elver Mat (No Mud Holes)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,970.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
402-0300
402-0310
402-0320
402-0350
402-0360
402-0370
402-0400
402-0410
402-0420
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
JAN Code Trusco Code Mass Amount Of Content

฿ 1,970.00

DOOR MATS 1 Piece(s) 19 Day(s) Blue 360 0.66 4964079007291 443-8736 1kg 1 pc.

฿ 1,970.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 360 0.66 4964079007307 443-8744 1kg 1 pc.

฿ 1,970.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 360 0.66 4964079007314 443-8752 1kg 1 pc.

฿ 3,099.00

DOOR MATS 1 Piece(s) 19 Day(s) Blue 510 0.81 4964079007345 443-8761 1.9kg 1 pc.

฿ 3,099.00

DOOR MATS 1 Piece(s) 10 Day(s) Green 510 0.81 4964079007352 443-8779 1.9kg 1 pc.

฿ 3,099.00

DOOR MATS 1 Piece(s) 10 Day(s) Gray 510 0.81 4964079007369 443-8787 1.9kg 1 pc.

฿ 4,519.00

DOOR MATS 1 Piece(s) 12 Day(s) Blue 660 0.96 4964079007390 443-8795 2.9kg 1 pc.

฿ 4,519.00

DOOR MATS 1 Piece(s) 10 Day(s) Green 660 0.96 4964079007406 443-8809 2.9kg 1 pc.

฿ 4,519.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 660 0.96 4964079007413 443-8817 2.9kg 1 pc.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Thickness(mm)
    16
  • Features
    The pointed leaf tip can completely remove waste. Its excellent resilience and heat resistance hold up well during long-time use.
  • Use
    Entrance Halls and Corridors.
  • Material
    Ethylene Vinyl Acetate
  • Amount Of Content
    1 pc.

Product Description

[Features]
・ It is possible to remove dust with a sharp leaf tip, and the lining catches dust firmly
・ It has excellent elasticity and pressure resistance to withstand long-term use
[Applications]
・ Entrance halls and aisle mats

Part Number
402-0300
402-0310
402-0320
402-0350
402-0360
402-0370
402-0400
402-0410
402-0420
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
JAN Code Trusco Code Mass Amount Of Content

฿ 1,970.00

DOOR MATS 1 Piece(s) 19 Day(s) Blue 360 0.66 4964079007291 443-8736 1kg 1 pc.

฿ 1,970.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 360 0.66 4964079007307 443-8744 1kg 1 pc.

฿ 1,970.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 360 0.66 4964079007314 443-8752 1kg 1 pc.

฿ 3,099.00

DOOR MATS 1 Piece(s) 19 Day(s) Blue 510 0.81 4964079007345 443-8761 1.9kg 1 pc.

฿ 3,099.00

DOOR MATS 1 Piece(s) 10 Day(s) Green 510 0.81 4964079007352 443-8779 1.9kg 1 pc.

฿ 3,099.00

DOOR MATS 1 Piece(s) 10 Day(s) Gray 510 0.81 4964079007369 443-8787 1.9kg 1 pc.

฿ 4,519.00

DOOR MATS 1 Piece(s) 12 Day(s) Blue 660 0.96 4964079007390 443-8795 2.9kg 1 pc.

฿ 4,519.00

DOOR MATS 1 Piece(s) 10 Day(s) Green 660 0.96 4964079007406 443-8809 2.9kg 1 pc.

฿ 4,519.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 660 0.96 4964079007413 443-8817 2.9kg 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1