(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Oil Absorbing Sheets (No Liners) (MR-939-302-0)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-939-302-0
MR-939-304-0
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Oil Absorbency
(L/box)
Longitudinal
(mm)
Side
(mm)
Per Guideline Oil Absorbency
(L)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,782.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

110 Pieces Per Package

19 Day(s) 27 300 400 0.2 4904771104102 432-1073 3400 1 Box (110 Sheets)

฿ 5,835.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

110 Pieces Per Package

10 Day(s) 45 400 500 0.4 4904771104126 432-1090 5000 1 Box (110 Sheets)

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils
  • Thickness(mm)
    2
  • Features
    Outstanding oil absorption and storage power has been achieved with reviewed materials. Outstanding oil absorption speed that makes many welding points has been achieved. Perforated for use without waste depending on application.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (110 Sheets)

Product Description

By rethinking the materials used, we have created a product with an outstanding oil absorption and retention capacity. We have realized outstanding oil absorption speed with the establishment of multiple contact points. This product includes perforations so that so that it can be used for different applications in a non-wasteful way. For oil.

Part Number
MR-939-302-0
MR-939-304-0
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Oil Absorbency
(L/box)
Longitudinal
(mm)
Side
(mm)
Per Guideline Oil Absorbency
(L)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,782.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

110 Pieces Per Package

19 Day(s) 27 300 400 0.2 4904771104102 432-1073 3400 1 Box (110 Sheets)

฿ 5,835.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

110 Pieces Per Package

10 Day(s) 45 400 500 0.4 4904771104126 432-1090 5000 1 Box (110 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1