(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro Pre-Wash Sponges 5P

Pro Pre-Wash Sponges 5P

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of N-100

  • Product Model
    Sponge
  • Sponge Type
    No Abrasive Particles
  • Longitudinal(mm)
    160
  • Thickness(mm)
    20
  • Side(mm)
    85
  • Color
    Yellow
  • JAN Code
    4548404510436
  • Trusco Code
    448-9896
  • Mass(g)
    12/bag
  • Features
    Net sponge that can be used lightly for pre-washing of dishwasher. Remove stuck rice grains and lipstick without scratching eating utensils thanks to the edge effect of the embossed pile. The center is sewn-stopped in order to prevent the sponge from getting damaged.
  • Material
    Net: Polyester Sponge / Sponge: Polyurethane
  • Amount Of Content
    1 Bag (5 pcs)
Part Number
N-100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 288.36

SPONGES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Bag (5 pcs)

Basic Specifications

  • Product Model
    Sponge
  • Sponge Type
    No Abrasive Particles
  • Longitudinal(mm)
    160
  • Thickness(mm)
    20
  • Side(mm)
    85
  • Color
    Yellow
  • JAN Code
    4548404510436
  • Trusco Code
    448-9896
  • Mass(g)
    12/bag
  • Features
    Net sponge that can be used lightly for pre-washing of dishwasher. Remove stuck rice grains and lipstick without scratching eating utensils thanks to the edge effect of the embossed pile. The center is sewn-stopped in order to prevent the sponge from getting damaged.
  • Material
    Net: Polyester Sponge / Sponge: Polyurethane
  • Amount Of Content
    1 Bag (5 pcs)

Product Description

Net sponge for easy pre-washing of dishes before dishwasher use. The edge action of the uneven pile will help shift congealed rice grains and lipstick without marking tableware. Stitched at the center to prevent the sponge from slipping out.

Specifications of N-100

  • Product Model
    Sponge
  • Sponge Type
    No Abrasive Particles
  • Longitudinal(mm)
    160
  • Thickness(mm)
    20
  • Side(mm)
    85
  • Color
    Yellow
  • JAN Code
    4548404510436
  • Trusco Code
    448-9896
  • Mass(g)
    12/bag
  • Features
    Net sponge that can be used lightly for pre-washing of dishwasher. Remove stuck rice grains and lipstick without scratching eating utensils thanks to the edge effect of the embossed pile. The center is sewn-stopped in order to prevent the sponge from getting damaged.
  • Material
    Net: Polyester Sponge / Sponge: Polyurethane
  • Amount Of Content
    1 Bag (5 pcs)
Part Number
N-100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 288.36

SPONGES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Bag (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Net sponge that can be easily used in pre-washing of dish washer.
●It does not stain tableware due to the decoupage edge effect, and can remove stuck rice grains or lipstick stains.

Specification

●Color:Yellow
●L x W x Thickness(mm):160 x 85 x 20
●Q'ty Per Bag(piece):5

Materials

●Net: Polyester
●Sponge: Polyurethane