(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Rubber Rope (Type With Buckle, x 1) (GR-2015KW-1)

Rubber Band, Rubber Rope (Type With Buckle, x 1) (GR-2015KW-1)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GR-2015KW-1 SALE
GR-2025KW-1 SALE
GR-2030KW-1 SALE
GR-2035KW-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 189.23

฿ 103.79

RUBBERROPES 1 Piece(s) Same day 1.5 4989999242980 437-7371 90 1 pc.

฿ 227.21

฿ 124.47

RUBBERROPES 1 Piece(s) Same day 2.5 4989999242997 437-7389 140 1 pc.

฿ 249.92

฿ 136.38

RUBBERROPES 1 Piece(s) Same day 3 4989999243161 437-7397 150 1 pc.

฿ 267.20

฿ 145.44

RUBBERROPES 1 Piece(s) Same day 3.5 4989999243178 437-7401 160 1 pc.

Basic Specifications

  • Product Type
    Rubber Rope
  • Material
    Reusable Tire Tube
  • Width(mm)
    20
  • Thickness(mm)
    2
  • Material Details
    Hook: Steel
  • Specifications
    Single end: with W hook + buckle. Single end: with buckle
  • Amount Of Content
    1 pc.

Product Description

Buckles are attached at both ends for easy installation. Length can be adjusted without use of a tool.

Part Number
GR-2015KW-1 SALE
GR-2025KW-1 SALE
GR-2030KW-1 SALE
GR-2035KW-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 189.23

฿ 103.79

RUBBERROPES 1 Piece(s) Same day 1.5 4989999242980 437-7371 90 1 pc.

฿ 227.21

฿ 124.47

RUBBERROPES 1 Piece(s) Same day 2.5 4989999242997 437-7389 140 1 pc.

฿ 249.92

฿ 136.38

RUBBERROPES 1 Piece(s) Same day 3 4989999243161 437-7397 150 1 pc.

฿ 267.20

฿ 145.44

RUBBERROPES 1 Piece(s) Same day 3.5 4989999243178 437-7401 160 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1