(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Rubber Rope (Endless Type, x 1)

Rubber Band, Rubber Rope (Endless Type, x 1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 110.56 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GR-22110E-1
GR-2230E-1
GR-2250E-1
GR-2265E-1
GR-2280E-1
GR-2295E-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Folding Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 136.76

RUBBER ROPES 1 Piece(s) 12 Day(s) 1100~1300 4989999242935 437-7320 111 1 pc.

฿ 113.58

RUBBER ROPES 1 Piece(s) 12 Day(s) 300~500 4989999242881 437-7273 35 1 pc.

฿ 110.56

RUBBER ROPES 1 Piece(s) 1 Day(s) 500~650 4989999242898 437-7281 59 1 pc.

฿ 113.74

RUBBER ROPES 1 Piece(s) 12 Day(s) 650~800 4989999242904 437-7290 60 1 pc.

฿ 118.62

RUBBER ROPES 1 Piece(s) 1 Day(s) 800~950 4989999242911 437-7303 72 1 pc.

฿ 127.46

RUBBER ROPES 1 Piece(s) 1 Day(s) 950~1100 4989999242928 437-7311 90 1 pc.

Basic Specifications

  • Product Type
    Rubber Rope
  • Material
    Reusable Tire Tube
  • Thickness(mm)
    2
  • Cut Width(mm)
    22
  • Specifications
    Type With Hook
  • Features
    Is ideal for holding truck sheets in place.
  • Amount Of Content
    1 pc.

Product Description

Is ideal for holding truck sheets in place.

Part Number
GR-22110E-1
GR-2230E-1
GR-2250E-1
GR-2265E-1
GR-2280E-1
GR-2295E-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Folding Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 136.76

RUBBER ROPES 1 Piece(s) 12 Day(s) 1100~1300 4989999242935 437-7320 111 1 pc.

฿ 113.58

RUBBER ROPES 1 Piece(s) 12 Day(s) 300~500 4989999242881 437-7273 35 1 pc.

฿ 110.56

RUBBER ROPES 1 Piece(s) 1 Day(s) 500~650 4989999242898 437-7281 59 1 pc.

฿ 113.74

RUBBER ROPES 1 Piece(s) 12 Day(s) 650~800 4989999242904 437-7290 60 1 pc.

฿ 118.62

RUBBER ROPES 1 Piece(s) 1 Day(s) 800~950 4989999242911 437-7303 72 1 pc.

฿ 127.46

RUBBER ROPES 1 Piece(s) 1 Day(s) 950~1100 4989999242928 437-7311 90 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1