(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Rubber Rope (With Fitting, x 1) (GR-2025K-1)

Rubber Band, Rubber Rope (With Fitting, x 1) (GR-2025K-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GR-2015K-1
GR-2025K-1
GR-2030K-1
GR-2035K-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 129.40

RUBBER ROPES 1 Piece(s) 12 Day(s) 1.5 4989999242942 437-7338 83 1 pc.

฿ 163.88

RUBBER ROPES 1 Piece(s) 1 Day(s) 2.5 4989999242959 437-7346 126 1 pc.

฿ 217.60

RUBBER ROPES 1 Piece(s) 1 Day(s) 3 4989999242966 437-7354 141 1 pc.

฿ 236.44

RUBBER ROPES 1 Piece(s) 1 Day(s) 3.5 4989999242973 437-7362 165 1 pc.

Basic Specifications

  • Product Type
    Rubber Rope
  • Material
    Reusable Tire Tube
  • Width(mm)
    20
  • Thickness(mm)
    2
  • Material Details
    Hook: Steel
  • Package Form
    Bag Package
  • Specifications
    Type With Hook
  • Features
    Is ideal for holding truck sheets in place.
  • Amount Of Content
    1 pc.

Product Description

Is ideal for holding truck sheets in place.

Part Number
GR-2015K-1
GR-2025K-1
GR-2030K-1
GR-2035K-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 129.40

RUBBER ROPES 1 Piece(s) 12 Day(s) 1.5 4989999242942 437-7338 83 1 pc.

฿ 163.88

RUBBER ROPES 1 Piece(s) 1 Day(s) 2.5 4989999242959 437-7346 126 1 pc.

฿ 217.60

RUBBER ROPES 1 Piece(s) 1 Day(s) 3 4989999242966 437-7354 141 1 pc.

฿ 236.44

RUBBER ROPES 1 Piece(s) 1 Day(s) 3.5 4989999242973 437-7362 165 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1