(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"SS Strap" (for Machines)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,693.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
12SS-B
12SS-N
12SS-Y
15.5SS-B
15.5SS-N
15.5SS-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Detail Color Tensile Strength
(kg)
JAN Code Trusco Code Inner capacity

฿ 3,693.97

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 12 3000 Blue 102 4906648099405 382-7283 1 Roll

฿ 3,693.34

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 12 3000 Transparency 102 4906648099429 382-7291 1 Roll

฿ 3,693.97

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 12 3000 Yellow 102 4906648099412 382-7305 1 Roll

฿ 3,693.34

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 15.5 2500 Blue 132 4906648097531 382-7348 1 Roll

฿ 3,693.97

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 15.5 2500 Transparency 132 4906648097555 382-7356 1 Roll

฿ 3,693.34

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 15.5 2500 Yellow 132 4906648097548 382-7364 1 Roll

Basic Specifications

  • Product Model
    Machine Use
  • Paper Core Inside Diameter
    200mm
  • Breaking Elongation
    25 % or less
  • Thickness
    0.58mm
  • Mass(g)
    9000
  • Features
    Lightweight, High Quality, Stable Tape.
  • Material
    Polypropylene (PP)
  • Inner capacity
    1 Roll

Product Description

[Features]
·This is a lightweight, high-quality and stable band.
·Product type: for machines

Part Number
12SS-B
12SS-N
12SS-Y
15.5SS-B
15.5SS-N
15.5SS-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Detail Color Tensile Strength
(kg)
JAN Code Trusco Code Inner capacity

฿ 3,693.97

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 12 3000 Blue 102 4906648099405 382-7283 1 Roll

฿ 3,693.34

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 12 3000 Transparency 102 4906648099429 382-7291 1 Roll

฿ 3,693.97

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 12 3000 Yellow 102 4906648099412 382-7305 1 Roll

฿ 3,693.34

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 15.5 2500 Blue 132 4906648097531 382-7348 1 Roll

฿ 3,693.97

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 15.5 2500 Transparency 132 4906648097555 382-7356 1 Roll

฿ 3,693.34

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 15.5 2500 Yellow 132 4906648097548 382-7364 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1