(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic cloth (tape type / roll type)

Ceramic cloth (tape type / roll type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,550.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSC-G2-50
TSC-G2-100
TSC-G2-R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,550.00

PIPEPROTECTIONTAPES 1 Piece(s) Same day 50 Tape type 4989999430141 302-0631 1500 1 Roll

฿ 4,669.00

PIPE PROTECTION TAPES 1 Piece(s) 12 Day(s) 100 Tape type 4989999430158 302-0649 3000 1 Roll

฿ 49,713.80

฿ 38,518.25

PIPE PROTECTION TAPES 1 Piece(s) 1 Day(s) 1000 Rolled Type 4989999430134 302-0622 30000 1 Roll

Basic Specifications

  • Product Type
    Non-adhesive tape
  • Color
    White Type
  • Length(m)
    30
  • Thickness(mm)
    2
  • Features
    Made of spun yarn consisting of ceramic fiber and a small amount of organic fiber reinforced by glass fiber. Does not contain any asbestos. Has greater heat resistance than glass fiber.
  • Application
    For isolation curtains, combustion work, insulation of exhaust ducts, and high-temperature areas.
  • Specifications
    No Adhesive
  • Operating Temperature Range(°C)
    Up to 400
  • Material
    Ceramic Fibers: 65-75%, Organic Fiber: 15-20%, Glass Fiber: 5-15%
  • Instantaneous heat resistant temperature(°C)
    900
  • Amount Of Content
    1 Roll

Product Description

Ceramic fiber cloth with higher heat resistance than glass fiber, used as a standard product in ragging work.
[Features]
· Made of spun yarn consisting of ceramic fiber and a small amount of organic fiber reinforced by glass fiber.
· Does not include any asbestos.
· Effective as insulation in high-temperature areas.
* The product is subject to RCF regulation. Please be careful in handling.
[Applications]
· Can be used as a heat insulating material in piping, and as a measure to prevent burning during welding.
· For slow cooling work, etc.

Part Number
TSC-G2-50
TSC-G2-100
TSC-G2-R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,550.00

PIPEPROTECTIONTAPES 1 Piece(s) Same day 50 Tape type 4989999430141 302-0631 1500 1 Roll

฿ 4,669.00

PIPE PROTECTION TAPES 1 Piece(s) 12 Day(s) 100 Tape type 4989999430158 302-0649 3000 1 Roll

฿ 49,713.80

฿ 38,518.25

PIPE PROTECTION TAPES 1 Piece(s) 1 Day(s) 1000 Rolled Type 4989999430134 302-0622 30000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Manufactured as a raw material of spun yarn reinforced with glass fiber mixed with a small amount of organic fiber in ceramic fiber.

Usage

●Blocking curtains, burning work, heat insulation materials for exhaust ducts, and other high temperature areas.

Specification

●Thickness(mm):2
●Instantaneous Heat Resistant Temperature: 900°C 
●Working Temperature Range: Up to 400°C
●None Adhesive(please fasten with steel wires etc.)

Materials

●Ceramic Fiber: 65 to 75%
●Organic Fiber: 15 to 20%
●Glass Fiber: 5 to 15%

Warning

●Ceramic fibers themselves are nonflammable, but organic fibers are included as a connecting material, so we recommend that the working temperature range be up to 400°C.