(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Airtight and Waterproof Packing Tape

Airtight and Waterproof Packing Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 82.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWST-1010
TWST-1015
TWST-1020
TWST-1050
TWST-2010
TWST-2015
TWST-2020
TWST-2050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 82.00

WATERPROOF SEALING TAPES 1 Piece(s) Same day 10 10 4989999232646 433-2920 27 1 Roll

฿ 130.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 15 10 4989999232653 433-2938 40 1 Roll

฿ 158.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 20 10 4989999232660 433-2946 54 1 Roll

฿ 411.67

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 50 10 4989999232677 433-2954 135 1 Roll

฿ 151.00

WATERPROOF SEALING TAPES 1 Piece(s) Same day 10 20 4989999232684 433-2962 54 1 Roll

฿ 232.00

WATERPROOF SEALING TAPES 1 Piece(s) Same day 15 20 4989999232691 433-2971 81 1 Roll

฿ 305.84

WATERPROOF SEALING TAPES 1 Piece(s) Same day 20 20 4989999232707 433-2989 108 1 Roll

฿ 743.92

WATERPROOF SEALING TAPES 1 Piece(s) Same day 50 20 4989999232714 433-2997 270 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    2
  • Adhesiveness
    4.6N/10mm
  • Color Details
    Black
  • Features
    A high-performance sealing material in which adhesive tape is attached to EPDM foam that features outstanding durability and weather resistance.
  • Application
    For Waterproofness, Airtightness, Soundproofing, and Thermal insulation.
  • Material/base
    EPDM
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

A high-performance sealing material in which adhesive tape is attached to EPDM foam that features outstanding durability and weather resistance.
[Features]
· Depending on the compression ratio of the foam, it can be used as a waterproofing, windproofing, soundproofing or heat insulating material.
· Standard sealant that is labor saving by enabling faster sealing work.
· Since it produces less stress during compression, the structure will not be distorted even after joint filling.
· The adhesive strength is 4.6 N / 10 mm.
· Base Material: Special foamed rubber (EPDM), Adhesive: acrylic.
[Applications]
· For Waterproofness, Airtightness, Soundproofing, and Thermal insulation.
· Ideal for waterproofing, sealing, soundproofing, and thermal insulation of air conditions and pneumatic cleaning equipment.

Part Number
TWST-1010
TWST-1015
TWST-1020
TWST-1050
TWST-2010
TWST-2015
TWST-2020
TWST-2050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 82.00

WATERPROOF SEALING TAPES 1 Piece(s) Same day 10 10 4989999232646 433-2920 27 1 Roll

฿ 130.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 15 10 4989999232653 433-2938 40 1 Roll

฿ 158.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 20 10 4989999232660 433-2946 54 1 Roll

฿ 411.67

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 50 10 4989999232677 433-2954 135 1 Roll

฿ 151.00

WATERPROOF SEALING TAPES 1 Piece(s) Same day 10 20 4989999232684 433-2962 54 1 Roll

฿ 232.00

WATERPROOF SEALING TAPES 1 Piece(s) Same day 15 20 4989999232691 433-2971 81 1 Roll

฿ 305.84

WATERPROOF SEALING TAPES 1 Piece(s) Same day 20 20 4989999232707 433-2989 108 1 Roll

฿ 743.92

WATERPROOF SEALING TAPES 1 Piece(s) Same day 50 20 4989999232714 433-2997 270 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High performance sealing material with adhesive tape on EPDM foam excellent in durability and weather resistance.

Usage

●For waterproof/airtight/soundproof/insulation.

Specification

●Color:Black
●Viscosity: 4.6N/10mm

Materials

●Base Material: Special Foam Rubber(EPDM)
●Adhesive: Acrylics