(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Insulation Vinyl Tape (tesa) 4251

Electric Insulation Vinyl Tape (tesa) 4251

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 265.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4251-19X10-B
4251-19X10-GN
4251-19X10-GY
4251-19X10-R
4251-19X10-TM
4251-19X10-W
4251-19X10-Y
4251-19X20-B
4251-19X20-BK
4251-19X20-GN
4251-19X20-GY
4251-19X20-R
4251-19X20-TM
4251-19X20-W
4251-19X20-Y
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Length
(m)
Color Detail JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 265.58

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Blue 10 Blue 4545722091036 446-1843 49 1 Pack (10 pcs)

฿ 265.58

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Green 10 Green 4545722091067 446-1860 49 1 Pack (10 pcs)

฿ 392.00

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

8 Day(s) Black Color 10 Gray 4545722091074 446-1878 49 1 Pack (10 pcs)

฿ 265.58

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Red Color 10 Red 4545722091050 446-1886 49 1 Pack (10 pcs)

฿ 265.58

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Transparent 10 Transparency 4545722091005 446-1894 49 1 Pack (10 pcs)

฿ 265.58

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) White Color 10 White 4545722091029 446-1908 49 1 Pack (10 pcs)

฿ 265.58

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Yellow Color 10 Yellow 4545722091043 446-1916 49 1 Pack (10 pcs)

฿ 475.64

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

12 Day(s) Blue 20 Blue 4545722091111 446-1924 90 1 Pack (10 pcs)

฿ 479.72

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Black Color 20 Black 4545722091098 446-1932 90 1 Pack (10 pcs)

฿ 475.64

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Green 20 Green 4545722091142 446-1941 90 1 Pack (10 pcs)

฿ 479.72

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

12 Day(s) Black Color 20 Gray 4545722091159 446-1959 90 1 Pack (10 pcs)

฿ 475.64

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Red Color 20 Red 4545722091135 446-1967 90 1 Pack (10 pcs)

฿ 475.64

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Transparent 20 Transparency 4545722091081 446-1975 90 1 Pack (10 pcs)

฿ 475.64

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) White Color 20 White 4545722091104 446-1983 90 1 Pack (10 pcs)

฿ 475.64

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Yellow Color 20 Yellow 4545722091128 446-1991 90 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    19
  • Thickness(mm)
    0.2
  • Adhesive Strength
    1.6N/10mm
  • Tensile Strength
    27.4N/10mm
  • Stretch
    125%
  • Features
    Excellent heat and water resistance, and hardly changes over time. Long term stocking is possible without any glue seepage.
  • Use
    For electrical wiring work. For packaging solid material. As a sticker for cans. For binding, securing and identifying various items.
  • Specifications
    Lead-free JIS Standard Compliant Products
  • Base Material
    Polyvinyl Chloride Resin
  • Pressure sensitive adhesive
    Rubber-Based
  • Amount Of Content
    1 Pack (10 pcs)

Product Description

Vinyl tape that can be torn well by hand and is easy to work with.
[Features]
· Excellent resistance to heat and cold, and does not deteriorate over time.
· JIS-compliant product.
· Unlikely to leave glue residue, and can be stored for long periods.
[Applications]
· Ideal for electrical wiring work, binding, fixing and color coding.
· Convenient for packaging items of complex shapes, and also for sealing drums, etc.

Part Number
4251-19X10-B
4251-19X10-GN
4251-19X10-GY
4251-19X10-R
4251-19X10-TM
4251-19X10-W
4251-19X10-Y
4251-19X20-B
4251-19X20-BK
4251-19X20-GN
4251-19X20-GY
4251-19X20-R
4251-19X20-TM
4251-19X20-W
4251-19X20-Y
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Length
(m)
Color Detail JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 265.58

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Blue 10 Blue 4545722091036 446-1843 49 1 Pack (10 pcs)

฿ 265.58

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Green 10 Green 4545722091067 446-1860 49 1 Pack (10 pcs)

฿ 392.00

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

8 Day(s) Black Color 10 Gray 4545722091074 446-1878 49 1 Pack (10 pcs)

฿ 265.58

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Red Color 10 Red 4545722091050 446-1886 49 1 Pack (10 pcs)

฿ 265.58

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Transparent 10 Transparency 4545722091005 446-1894 49 1 Pack (10 pcs)

฿ 265.58

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) White Color 10 White 4545722091029 446-1908 49 1 Pack (10 pcs)

฿ 265.58

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Yellow Color 10 Yellow 4545722091043 446-1916 49 1 Pack (10 pcs)

฿ 475.64

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

12 Day(s) Blue 20 Blue 4545722091111 446-1924 90 1 Pack (10 pcs)

฿ 479.72

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Black Color 20 Black 4545722091098 446-1932 90 1 Pack (10 pcs)

฿ 475.64

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Green 20 Green 4545722091142 446-1941 90 1 Pack (10 pcs)

฿ 479.72

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

12 Day(s) Black Color 20 Gray 4545722091159 446-1959 90 1 Pack (10 pcs)

฿ 475.64

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Red Color 20 Red 4545722091135 446-1967 90 1 Pack (10 pcs)

฿ 475.64

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Transparent 20 Transparency 4545722091081 446-1975 90 1 Pack (10 pcs)

฿ 475.64

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) White Color 20 White 4545722091104 446-1983 90 1 Pack (10 pcs)

฿ 475.64

VINYL TAPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) Yellow Color 20 Yellow 4545722091128 446-1991 90 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1