(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Airtight Tape All-Weather Tape No.6931 (NO6931-50)

Waterproof Airtight Tape All-Weather Tape No.6931 (NO6931-50)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
NO6931-50
NO6931-75
NO6931-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 433.92

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 50 4976006079011 467-9113 500 1 Roll

฿ 641.88

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 75 4976006079028 467-9105 700 1 Roll

฿ 1,001.45

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 100 4976006079035 467-9121 800 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    20
  • Thickness(mm)
    0.4
  • Color Details
    Black
  • Adhesiveness
    7.2N/10mm
  • Features
    It is excellent in rough surface processing, low temperature adhesiveness, long-term durability and contamination resistance.
  • Application
    For airtight waterproofing of opening. Breathable waterproof seal joining.
  • Base Materials
    PET-Based Nonwoven Fabric
  • Adhesive
    Butyl Rubber-Based
  • Internal capacity
    1 Roll

Product Description

Dedicated professional-use waterproof and airtight tape. Used for protecting buildings from the effects of rain, wind, and heat.

[Features]
· Excellent adhesiveness and long-term durability against rough surfaces such as pine particleboard and in low temperatures.
· It uses an adhesive that's unlikely to contaminate waterproof sheets, etc.

[Applications]
· For airtight waterproofing of opening.
· Moisture permeable waterproof seal joining.

Part Number
NO6931-50
NO6931-75
NO6931-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 433.92

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 50 4976006079011 467-9113 500 1 Roll

฿ 641.88

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 75 4976006079028 467-9105 700 1 Roll

฿ 1,001.45

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 100 4976006079035 467-9121 800 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1