(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Tight For Housing G0091/G0092/G0093/G0094/G0095

Air Tight For Housing G0091/G0092/G0093/G0094/G0095

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 250.84 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G0091
G0092
G0093
G0094
G0095
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Thickness
(mm)
Mass
(g)
Amount Of Content

฿ 250.84

WATERPROOF SEALING TAPES 4 Piece(s) 5 Day(s) 10 5 10 70 1 Roll

฿ 435.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 15 5 10 105 1 Roll

฿ 367.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 15 2 20 80 1 Roll

฿ 490.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 20 2 20 105 1 Roll

฿ 614.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 30 2 20 160 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Color Details
    Black
  • Features
    Excellent for airproofing and waterproofing in and around the window and frame. Perfect for air proofing various types of panels and mounting areas and for seals used in various housing installations.
  • Application
    For heat insulation and airtight prevention of houses.
  • Material (base)
    Special Foam Rubber (EPDM)
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

Airtight, waterproof tape for household use that uses EPDM rubber as a main sealing material component.
[Features]
· Uses EPDM rubber to provide excellent heat resistance, weather resistance, and durability, and shows consistent effects for long periods of time.
· Flexible foam which fits well even to uneven surfaces and features excellent water stopping properties.
· As foams do not fuse together, construction and storage are easy.
[Applications]
· Perfect for airtight seals of various types of panels, joints, windows, sashes, and foundations.
· Auxiliary material for airtight sheets.
· It can be used for filling the clearances between various housing equipment, car audios, etc., and for relieving vibration.

Part Number
G0091
G0092
G0093
G0094
G0095
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Thickness
(mm)
Mass
(g)
Amount Of Content

฿ 250.84

WATERPROOF SEALING TAPES 4 Piece(s) 5 Day(s) 10 5 10 70 1 Roll

฿ 435.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 15 5 10 105 1 Roll

฿ 367.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 15 2 20 80 1 Roll

฿ 490.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 20 2 20 105 1 Roll

฿ 614.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 30 2 20 160 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1