(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof soft tape (E031)

Waterproof soft tape (E031)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E031
E0321
E0322
E0331
E0332
E0333
E0334
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Thickness
(mm)
Color Details JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 149.69

WATERPROOF SEALING TAPES 5 Piece(s) 5 Day(s) Black 12 8 Gray 4904140233105 441-7551 38 1 Roll

฿ 161.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) White Type 12 8 White 4904140233211 441-7569 38 1 Roll

฿ 161.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) Black 12 8 Black 4904140233228 419-7348 38 1 Roll

฿ 149.69

WATERPROOF SEALING TAPES 5 Piece(s) 5 Day(s) Black 15 5 Gray 4904140233310 419-7356 38 1 Roll

฿ 342.00

WATERPROOFSEALINGTAPES 1 Piece(s) Same day Black 30 5 Gray 4904140233327 419-7364 60 1 Roll

฿ 247.34

WATERPROOF SEALING TAPES 10 Piece(s) 5 Day(s) Black 15 10 Gray 4904140233334 419-7372 52 1 Roll

฿ 505.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) Black 30 10 Gray 4904140233341 419-7381 95 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    2
  • Adhesiveness
    5.3N/10mm
  • Material (base)
    Special Foam Rubber (EPDM)
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

Airtight tape with excellent waterproofing effectiveness that can be used for everything from bathrooms and sink areas to outdoors.
[Features]
· High performance soft tape with excellent durability and weather resistance.
· A long-lasting and powerful type with outstanding waterproofing, which will not become ragged over time.
[Applications]
· Can be used for a wide range of applications including storm shutters, bathrooms, sash windows, shutters, etc.
· Door closing sound will be quieter.
· By simply pasting onto gaps, the ingress of rain, wind, and dust can be prevented.

Part Number
E031
E0321
E0322
E0331
E0332
E0333
E0334
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Thickness
(mm)
Color Details JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 149.69

WATERPROOF SEALING TAPES 5 Piece(s) 5 Day(s) Black 12 8 Gray 4904140233105 441-7551 38 1 Roll

฿ 161.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) White Type 12 8 White 4904140233211 441-7569 38 1 Roll

฿ 161.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) Black 12 8 Black 4904140233228 419-7348 38 1 Roll

฿ 149.69

WATERPROOF SEALING TAPES 5 Piece(s) 5 Day(s) Black 15 5 Gray 4904140233310 419-7356 38 1 Roll

฿ 342.00

WATERPROOFSEALINGTAPES 1 Piece(s) Same day Black 30 5 Gray 4904140233327 419-7364 60 1 Roll

฿ 247.34

WATERPROOF SEALING TAPES 10 Piece(s) 5 Day(s) Black 15 10 Gray 4904140233334 419-7372 52 1 Roll

฿ 505.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) Black 30 10 Gray 4904140233341 419-7381 95 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in waterproof effect, compatible from bathroom and washroom to outdoors.
●Excellent in durability and weather resistance, lasts long without becoming torn to shreds.

Usage

●Covers gaps such as shutters and sashes.

Specification

●SPQ(roll):10
●Viscosity: 5.3N/10mm

Materials

●Base Material: Special Foam Rubber(EPDM)
●Adhesive: Acrylics