(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
J1410 |
J1410-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Individual Packaging (Pillow Packaging) | Interior (decorative box) | Exterior | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 122.18 |
DOUBLE-COATED TAPES(VERY HIGH | 120 Piece(s) | - | 10 Day(s) | - | - | - | - | 1 Roll | ||
฿ 14,182.77 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
120 Pieces Per Package |
3 Day(s) | 4904140774103 | 1 | 30 | 120 | 1 Box (120 Rolls) |
Double-sided tape based on foamed butyl rubber.
[Features]
·All-weather type! Can be used outdoors.
・ It is highly flexible and suitable for bonding to relatively rough surfaces.
・ It has excellent adhesion and durability.
[Applications]
・ For adhesion of name plates on various car bodies.
・ For fixing car accessories.
·Temporary attachment of interior materials (decorative plywood), etc.
Part Number |
---|
J1410 |
J1410-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Individual Packaging (Pillow Packaging) | Interior (decorative box) | Exterior | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 122.18 |
DOUBLE-COATED TAPES(VERY HIGH | 120 Piece(s) | - | 10 Day(s) | - | - | - | - | 1 Roll | ||
฿ 14,182.77 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
120 Pieces Per Package |
3 Day(s) | 4904140774103 | 1 | 30 | 120 | 1 Box (120 Rolls) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?