(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Double-Sided Tape for Polyvinyl Chloride Applications, Thick Type (Box) (J1090)

Heavy Duty Double-Sided Tape for Polyvinyl Chloride Applications, Thick Type (Box) (J1090)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J1090
J1090-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Individual Packaging (Cosmetic Case) Interior Exterior Amount Of Content

฿ 753.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 10 Day(s) - - - - 1 Roll

฿ 21,685.92

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

3 Day(s) 4904140770907 1 - 36 1 Box (36 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    0.75
  • Color Details
    White
  • Mass(g)
    140
  • Material (base)
    Polyethylene Foam
  • Adhesive
    Acrylic

Product Description

Ultra strong double-sided tape can be attached strongly to PVC material.
[Features]
· Exhibits excellent adhesiveness in low temperatures, also suitable for work in winter.
[Applications]
· For adhering, fixing and repairing PVC material.

Part Number
J1090
J1090-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Individual Packaging (Cosmetic Case) Interior Exterior Amount Of Content

฿ 753.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 10 Day(s) - - - - 1 Roll

฿ 21,685.92

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

3 Day(s) 4904140770907 1 - 36 1 Box (36 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1