(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Double-Sided Tape for Rough Surfaces, White

Heavy Duty Double-Sided Tape for Rough Surfaces, White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J1030

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1.2
  • Color Details
    White
  • Mass(g)
    140
  • Features
    Sticks to uneven or rough surfaces. The tape is thick and excellent in step adsorption properties. VOC (volatile organic compound) is not used.
  • Application
    Ideal for temporary fixing on rough surfaces such as wood, veneer and mortar.
  • Material (base)
    Special Polyolefinic Foam
  • Adhesive
    Synthetic Rubber Type
  • Amount Of Content
    1 Roll
Part Number
J1030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 298.71

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 3 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1.2
  • Color Details
    White
  • Mass(g)
    140
  • Features
    Sticks to uneven or rough surfaces. The tape is thick and excellent in step adsorption properties. VOC (volatile organic compound) is not used.
  • Application
    Ideal for temporary fixing on rough surfaces such as wood, veneer and mortar.
  • Material (base)
    Special Polyolefinic Foam
  • Adhesive
    Synthetic Rubber Type
  • Amount Of Content
    1 Roll

Product Description

Firmly adheres to uneven and rough surfaces. The thickness of the tape makes it excellent for level difference absorption. Does not use VOCs (volatile organic compounds). Ideal for temporary fixing on rough surfaces such as wood, veneer and mortar.

Specifications of J1030

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1.2
  • Color Details
    White
  • Mass(g)
    140
  • Features
    Sticks to uneven or rough surfaces. The tape is thick and excellent in step adsorption properties. VOC (volatile organic compound) is not used.
  • Application
    Ideal for temporary fixing on rough surfaces such as wood, veneer and mortar.
  • Material (base)
    Special Polyolefinic Foam
  • Adhesive
    Synthetic Rubber Type
  • Amount Of Content
    1 Roll
Part Number
J1030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 298.71

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 3 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1