(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Sided Tape for Interior Construction No.515

Double-Sided Tape for Interior Construction No.515

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 358.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G0201
G0201-PACK
G0202
G0202-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Mass
(g)
Individual Packaging (Pillow Packaging) Interior (decorative box) Exterior Amount Of Content

฿ 358.91

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 20 - 150 - - - 1 Roll

฿ 17,883.55

ADHESIVE CLOTH TAPES 10 Piece(s) 3 Day(s) 20 4904140052010 150 1 15 60 1 Box (60 Rolls)

฿ 538.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 30 - 225 - - - 1 Roll

฿ 18,028.68

ADHESIVE CLOTH TAPES 10 Piece(s) 3 Day(s) 30 4904140052027 225 1 10 40 1 Box (40 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    20
  • Thickness(mm)
    0.25
  • Color Details
    White
  • Material (base)
    Non‐Woven Fabric
  • Adhesive
    Acrylic

Product Description

Low VOC double-sided tape for interior building construction.
[Features]
· Low VOC double-sided tape meeting the indoor concentration standard value specified by the Ministry of Health, Labour and Welfare of Japan.
· Contains no organic solvents (toluene, xylene).
· Double-sided tape for bonding interior materials used in highly airtight spaces such as residences
[Applications]
· For fixing and temporary fixing of interior fittings.
· For fixation and temporary fixation of baseboards, crown molding, etc.
· For securing decorative ducts or lightweight picture frames.

Part Number
G0201
G0201-PACK
G0202
G0202-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Mass
(g)
Individual Packaging (Pillow Packaging) Interior (decorative box) Exterior Amount Of Content

฿ 358.91

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 20 - 150 - - - 1 Roll

฿ 17,883.55

ADHESIVE CLOTH TAPES 10 Piece(s) 3 Day(s) 20 4904140052010 150 1 15 60 1 Box (60 Rolls)

฿ 538.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 30 - 225 - - - 1 Roll

฿ 18,028.68

ADHESIVE CLOTH TAPES 10 Piece(s) 3 Day(s) 30 4904140052027 225 1 10 40 1 Box (40 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1